Validate complex RF signals faster with dual-channel capture, up to 2 GHz analysis bandwidth, and fast swept measurements. The Keysight XA5 signal analyzer is built for RF validation workflows that need wider visibility, precise EVM performance, and fewer setup changes.
Capture demanding wideband signals with up to 8 GHz instantaneous bandwidth, high dynamic range, low phase noise, and frequency coverage to 67 GHz. The Keysight XA6 signal analyzer is built for high-frequency validation workflows that need deeper visibility into wideband signal behavior.
As RF systems become wider, faster, and more complex, you need more than isolated instruments. You need a connected workflow that helps you characterize, generate, analyze, and validate with confidence.
In this video, see how the Keysight RF portfolio, including the XA5 and XA6 signal analyzers, comes together to support:
What are you looking for?