Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Pro signal and spectrum analyzers come in two classes. The XA6-class include the SA6320A models, and the XA7-class include the UXA models.
Keysight Pro XA6 SA6320A sets a new standard for high performance signal analysis, combining exceptional performance with advanced technologies to keep you ahead as requirements evolve.
Maximum analysis bandwidth
8 GHz
Maximum frequency
67 GHz
Real Time Spectrum Analysis
No
Find out what's included and explore available upgrade options from Keysight.
Validate demanding wideband and high-frequency designs for 5G, radar, electronic warfare, satellite, pulsed radio, and next-generation wireless applications with our Pro XA6 SA6320A signal analyzer. The XA6 delivers up to 8 GHz analysis bandwidth, frequency coverage to 67 GHz, high dynamic range, low phase noise, and strong EVM performance to help capture complex signal behavior, reveal low-level impairments, reduce repeat measurements, and validate advanced RF systems with confidence.
Measurement Confidence
Measurement Optimization
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.