Easy MPEG to DVD Burner 1.7.11 - Local Buffer Overflow

Strike ID:
E18-0y8d1
CVSS:
6.8 (AV:N/AC:M/Au:N/C:P/I:P/A:P)
False Positive:
f
Variants:
1
Year:
2018

Description

This strike exploits a stack based buffer overflow vulnerability in Easy MPEG to DVD Burner 1.7.11. If a username is imported with an overly large amount of data under the register section, the stack can overflow allowing for remote code execution.