Wir denken, das dies die Seite ist, die Sie sehen wollten.. Stattdessen Suchergebnisse ansehen:
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
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Software
    • Electronic Design Automation
    • W8542EP IC-CAP VBIC BJT Model Extraction [Obsolete]

    W8542EP IC-CAP VBIC BJT Model Extraction

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    pdf Technische Überblick herunterladen
    Prev
    Ersatzprodukt
    W7011E PathWave IC-CAP BJT Plus Extraction Package Plus
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    The W8542EP IC-CAP VBIC BJT Model Extraction includes the extraction package for the VBIC (vertical bipolar inter-company model) bipolar model.

    The VBIC vertical BJT model was developed specifically as a replacement for the SPICE Gummel-Poon model, by representatives of the IC and CAD industries.

    For devices available until recent times it has been an intuitive and physically consistent formulation that has generally met the requirements of BJT device modeling. However, improvements in modern device technology have increasingly indicated a need for improvements in BJT modeling techniques. Some of the technology changes are these:

    • Reduced base width
    • Smaller device dimensions and changes in device structure
    • Changes in doping profiles
    • Parasitic substrate transistor

    Reduced base width means that higher-order effects have more significance. The Early effect approximation in the Gummel-Poon model is not sufficiently accurate to account for these effects.

    Smaller device dimensions increase the importance of parasitic overlap capacitances not accounted for by the Gummel-Poon model. As the base width becomes smaller, the response becomes more nonlinear.

    Changes in doping profiles increase the quasi-saturation effects of collector resistance, which is not accounted for in the Gummel Poon model.

    The parasitic substrate transistor is not included in the Gummel-Poon model. Therefore both DC and AC modeling are less accurate than needed in today's devices.

    To overcome these issues, representatives from the IC and CAD industries collaborated to recommend an improved standard BJT model for the semiconductor industry. The result is VBIC, a model that is now viable and will continue to develop as further improvements are made.

    VBIC includes improved modeling of the Early effect (output conductance), substrate current, quasi-saturation, and behavior over temperature: information necessary for accurate modeling of current state-of-the-art devices. However, it has additionally been defined so that, with default parameters, the model will simplify to be as similar as possible to the Gummel-Poon model.

    Advantages of VBIC over the Gummel-Poon model include:

    • An Early effect model based on the junction depletion charges
    • A modified Kull model for quasi-saturation valid into the Kirk regime (the high-injection effect at the collector)
    • Inclusion of the parasitic substrate transistor
    • An improved single-piece junction capacitance model for all three junction capacitances
    • Improved static temperature scaling
    • First-order modeling of distributed base and emitter AC and DC crowding
    • Overall improved high-level diffusion capacitance modeling (including the quasi-saturation charge)
    • Inclusion of parasitic overlap capacitances
    • Inclusion of the onset of weak avalanche current for the base-collector junction
    • High-order continuity (infinite) in equations
    • A noise model similar to that of the Gummel-Poon model, with shot, thermal, and 1/f components
    • A defined self-heating model with hooks included in code: the self-heating model itself will be available in a future release of VBIC

    The W8542EP IC-CAP VBIC BJT Model Extraction assumes the device under test to be a vertical bipolar NPN transistor, fabricated in a P-type substrate.

    Sortieren nach :
    Datum
    Datum Titel
    Filter Results
    No information found for this product
    Zurücksetzen
    Nach Inhaltsart
    Back to Top