89601DVBC 89600 VSA Satellite Communication Measurement Application
Perform DVB-S2/DVB-S2X and DVB-RCS2 Satellite Communication modulation analysis
Perform DVB-S2/DVB-S2X (inlcuding Super Frame) and DVB-RCS2 Satellite Communication measurement.
Highlights
- Support DVB-S2/DVB-S2X forward link (downlink) and DVB-RCS2 return link (uplink) standard-based modulation analysis (Pi/2-BPSK, QPSK, 8PSK, 16/32/64/128/256APSK, 16/32QAM)
- Support DVB-S2X Super Frame with automatic detection of Format 5/6/7, MODCOD, Frame Type, and VL-SNR pilor configuration for each PLFrame
- Support EVM measurement and BER metrics with full channel decoding
- Support multi-carrier configuration
- Support EVM improvement with ccEVM with multiple channels and IQ-Noise Correction technoligies (requires 89601EVMC license)
- Support DVB-S2/S2X/RCS2 waveform generation (requires 89602DVBC) to generate an ideal waveform using SatCom settings (requires 89601DVBC), apply pre-distortion, and/or AWGN, then playback in VSA, save to file, or download to signal generator directly
Software Details
PathWave Vector Signal Analysis (89600 VSA) Software Free Trial
Extend the Capabilities of Your Product
Want help or have questions?