What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5467A User Defined Application (UDA) Generator
The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming.
The generator tool can be installed on an Infiniium oscilloscope or a development PC.
The generator tool is free, but your Infiniium oscilloscope must have the N5467A license in order to run generated applications.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Kostenlos
Trial
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2013-11-15 | 01.80 | The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming. |
Veröffentlichungsdatum | Version |
---|---|
2013-11-15 | 01.80 |
Version Description |
---|
The N5467A User Defined Application (UDA) generator tool lets you rapidly generate custom, automated test GUIs (graphical user interfaces) for Infiniium oscilloscopes with minimal programming. |
How to Download
Click the download button and save the file to a temporary directory on the Infiniium oscilloscope or a development PC.
How to Install
On the oscilloscope or development PC, open (execute) the downloaded file, and follow the on-screen installation instructions.
Lizenzierung
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows XP SP2
Voraussetzungen
Please see the release notes under Supporting Documentation.
Supported Instruments
- 80000, 90000, 90000-X Series and 9000 Series Infiniium oscilloscopes
Keine Softwareversion verfügbar
SHOW MORE