On this page, you will find the latest software available for the E8708A radar target simulator. Keysight highly recommends staying up to date with the latest software versions available.

The E8708A radar target simulator (RTS) with 4 GHz of maximum instantaneous bandwidth. With exceptional gain flatness and noise performance. This software version also includes the GUI interface for option embedded signal analyzer (available when option is ordered).

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2023-08-09 2.4.2.0 Max. chamber range updated from 5 to 10 m, licensing tools and components (CCL 5.5.2) update
Veröffentlichungsdatum Version
2023-08-09 2.4.2.0
Version Description
Max. chamber range updated from 5 to 10 m, licensing tools and components (CCL 5.5.2) update

Wie geht das Herunterladen

  • Click the download button.
  • Save the file (543 MB) to a folder on C drive of E8708A Radar Target Simulator.

How to Install

  1. Download and run the installer to begin the installation
  2. Follow the instructions on the screen to complete the installation

Note:

  1. Install directory: C:\Program Files (x86)\Keysight\E870x_Server
    RTS.exe is expected in the install directory mentioned above. Please contact Keysight for support if there are any issues/errors encountered during installation or if the E870x_Server folder is moved or copied to other location.
  2. You must be logged in to Windows with administrative privileges to install the software.
  3. Note that you must accept the terms of the license agreement to continue.

Lizenzierung

  • Requires a License

Installs on: Instrument

Betriebssystem

  • Windows 10

Supported Instruments

Keine Softwareversion verfügbar
SHOW MORE