What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8157xA Variable Optical Attenuator Modules Firmware
This is a firmware package for variable optical attenuator modules. Please use the module update program for installing this firmware file to your instruments
IMPORTANT: The Module Update Program is required for all module updates.
You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.
Requirements:
- PC running Windows operating system.
- To update via GPIB the PC must be fitted with a suitable interface card or adapter. Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.
Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
The readme.htm file associated with the module update program contains:
- Notification of prerequisites
- Notification of known issues
- Detailed instructions for use
Be sure to study this file before attempting to use the module update software.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2002-10-02 | n/a | Firmware for 8157xA - Variable Optical Attenuator Modules |
| Veröffentlichungsdatum | Version |
|---|---|
| 2002-10-02 | n/a |
| Version Description |
|---|
| Firmware for 8157xA - Variable Optical Attenuator Modules |
Wie geht das Herunterladen
- See Above
How to Install
- See Above
Lizenzierung
- Does Not Require a License
Dokumentation
Add-On Software / Utilities
Keine Softwareversion verfügbar
SHOW MORE