What are you looking for?
E1420A/B High Performance Universal Counter Instrument Driver
This VXIplug&play driver is designed for computers operating either Windows® 95 or Windows® NT Version 3.51 or higher. The driver requires a VISA-compatible GP-IB/GPIB interface and the VISA® I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable. Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.
The attached file is a executable installation file. Download the file to an empty directory on the hard drive of your computer and run the program to begin the installation. A help file is included with the installation that can answer questions you might have about the driver. Please note that this driver may have originally been developed under the Hewlett-Packard name.
Driver Version: A.02.03
Version Date: Aug-1999
| Veröffentlichungsdatum | Version | Versionsbeschreibung |
|---|---|---|
| 2004-02-20 | n/a | N/A |
| Veröffentlichungsdatum | Version |
|---|---|
| 2004-02-20 | n/a |
| Version Description |
|---|
| N/A |
Wie geht das Herunterladen
- See Above
How to Install
- See Above
Lizenzierung
- Does Not Require a License
Installs on: PC
Betriebssystem
- Windows NT
- Windows 95/98
Voraussetzungen
- See Above
Supported Instruments
- E1420A B