Virtual Seat Solution is a solution dedicated to the virtual prototyping of seats. It empowers OEMs and seat suppliers to design, manufacture, test, improve and pre-certify their seat prototypes, fully and virtually, without the need for costly physical prototypes.

Plattform wählen :

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2026-01-23 2025.0 See below
Veröffentlichungsdatum Version
2026-01-23 2025.0
Version Description
See below

VSS 2025.0 is based on the following component versions:

  • Visual-Environment 22.0
  • CSM Solver 46.0.1

This version is focused on automotive industry applications. It includes major robustness improvements and corrections.

For aeronautic applications, please contact your local support. 

 

Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Dokumentation

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

Virtual Seat Solution 2025.0 for Windows

File size: 3.28 GB
File name: Keysight_VSS-2025.0_Windows.zip
MD5: 37be7eea3dccdded28b0783bb6732fb5
Info: CSM 46.0.1 + HMx 2.1.0 Solvers and Visual-Environment 22.0 for Windows 11 or 10 64-bit Operating Systems.

How to install:
Unzip Keysight_VSS-2025.0_Windows.zip in a temporary directory and execute Keysight_VSS-2025.0_WindowsSetup.exe

VSS 2024.0 is based on the following component versions:

  • Visual-Environment 2024.0.1

  • CSM Solver 45.0

This version is focused on automotive industry applications. It includes major robustness improvements and corrections.


Wie geht das Herunterladen

  • Click the Download button
  • Continue to Keysight Software Manager to download Software Updates

Lizenzierung

  • Requires a License

Dokumentation

Installs on: PC

Betriebssystem

  • Windows 64

Voraussetzungen

Verfügbare Downloads

Virtual Seat Solution 2024.0 for Windows

File Size: 5.40 GB
MD5: 8e679ca143c74607294c27134524a7fb
Info:

CSM 45.0 + HMx 2.0.6 Solvers and Visual-Environment 2024.0.1 for Windows 11 or 10 64-bit Operating Systems.

How to install:

Unzip VSeatSolution2024r0_Windows.zip in a temporary directory and execute VSS2024r0_WindowsSetup.exe

SHOW MORE