Wie geht das Herunterladen

  • Click the Download button.
  • Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Lizenzierung

  • Does not require a license

Installs on: PC  

Betriebssystem

  • Windows 10 (64-bit), Version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Voraussetzungen

  • Information Not Available  

Supported Instruments

  • 53210A, 53220A, 53230A