Brochures
An All-In-One Analyzer for Field System Installation, Verification, and Maintenance
As high-frequency technologies develop and extend beyond the lab, the need for portable, high-performance test gear increases. FieldFox handheld analyzers are able to withstand the toughest RF and microwave measurement environments regardless of test site location. Install, verify, and maintain systems in the field using one unit that supports over 25 measurement capabilities
FieldFox’s software options provide the same precision and accuracy as the Keysight equipment on your lab bench. You can customize your configuration at initial purchase or upgrade later with license keys that you can quickly and easily install in the field. There is no need to send the unit back to upgrade it
FieldFox Family Overview
FieldFox has three base configurations to choose from — vector network analyzer (VNA), cable and antenna tester (CAT), and signal analyzer (SA). You can also configure your unit as a combination analyzer that supports all of the base functions and more. Figure 1 shows a visual representation of the FieldFox family of instruments
FieldFox Measurement Options and Compatible Instruments
Once you choose your base model, customize FieldFox with the measurement options that meet your needs. The tables below list several FieldFox software option bundles that appear by application.
FieldFox Measurement Options Overview
You need to perform routine maintenance, occasional troubleshooting, and repair of your networks in the toughest working environments. FieldFox software options enable you to keep mission-critical systems operating smoothly
Können wir Ihnen behilflich sein?