5G Innovations 2020

White Paper

The 1990s brought 2G cellular, combining analog voice with digital SMS. The 2000s ushered in 3G cellular, transforming voice to digital and expanding the digital data channel to include IP, web data, and email in addition to SMS. The 2010s saw 4G deployments, integrating IP voice and data on a single channel and enabling IP-based multimedia. Each of these innovations prompted increases in data consumption and created new business models for application providers.

As the cellular industry prepares to deploy 5G in the 2020s, these business models will expand once again. An additional 1.1 billion devices are expected to be connected to the Internet thanks to 5G innovations. 5G technology will enable hyper-low latency, hyper-scale, and hyper-mobility to support a host ofnew applications like billions of Internet of Things (IoT) devices, connected autonomous cars, remote healthcare, smart cities, and virtual reality systems.