33120A Function/Arbitrary Waveform Generator

Datenblätter.

  • 15 MHz sine and square wave outputs
  • Sine, triangle, square, ramp, noise and more
  • 12-bit, 40MSa/s, 16,000-point deep arbitrary waveforms
  • Direct digital synthesis for excellent stability

Uncompromising performance for standard waveforms

The Keysight Technologies, Inc. 33120A Function/Arbitrary Waveform Generator uses direct digital[1]synthesis techniques to create a stable, accurate output signal for clean, low distortion sine waves. It also gives you fast rise- and fall-time square wave, and linear ramp waveforms down to 100 μHz.

Custom waveform generation

Use the 33120A to generate complex custom waveforms such as a heartbeat or the output of a mechanical transducer. With 12-bit resolution, and a sampling rate of 40 MSa/s, the 33120A gives you the flexibility to create any waveform you need. It also lets you store up to four 16,000-deep waveforms in nonvolatile memory.

Easy-to-use functionality

Front-panel operation of the 33120A is straightforward and intuitive. You can access any of ten major functions with a single key press or two, then use a simple knob to adjust frequency, amplitude and offset. To save time, you can enter voltage values directly in Vp-p, Vrms or dBm. Internal AM, FM, FSK and burst modulation make it easy to modulate waveforms without the need for a separate modulation source. Linear and log sweeps are also built in, with sweep rates selectable from 1ms to 500 s. GPIB and RS-232 interfaces are both standard, plus you get full programmability using SCPI commands.

Optional phase-lock capability

The Option 001 phase lock/TCXO timebase gives you the ability to generate synchronized phase-offset signals. An external clock input/output lets you synchronize with up to three other 33120As or with an external 10-MHz clock. Option 001 also gives you a TCXO timebase for increased frequency stability. With accuracy of 4 ppm/yr, the TCXO timebase make a 33120A ideal for frequency calibrations and other demanding applications. With Option 001, new commands let you perform phase changes on the fly, via the front panel or from a computer, allowing precise phase calibration and adjustment.

Link the Keysight 33120A to your PC

The included Keysight IntuiLink software allows you to easily create, edit, and download complex waveforms using the IntuiLink Arbitrary Waveform Editor. Or you can capture a waveform using IntuiLink Oscilloscope or DMM and send it to the 33120A for output. For programmers, ActiveX components can be used to control the instrument using SCPI commands. IntuiLink provides the tools to easily create, download, and manage waveforms for your 33120A. To find out more about IntuiLink, visit www.keysight.com/find/intuilink. The 33120A can also be used in conjunction with the 34811A BenchLink Arb software. This Windows[1]based program lets you create and edit waveforms on your PC and download them to the 33120A.

Ordering Information

33120A Function/Arbitrary Waveform Generator

Accessories included

Operating manual, service manual, quick reference guide, IntuiLink connectivity software, test data,

and power cord

Options

Opt. 001 Phase lock/TCXO timebase

Opt. 106 BenchLink Arb software (34811A) > 1 Vpp into 50 Ω

Opt. 1CM Rack Mount Kit (34190A)*

Opt. 910 Extra manual set

Manual language options (please specify one)

ABA US English

ABD German

ABE Spanish

ABF French

ABJ Japanese

ABZ Italian

ABO Taiwan Chinese

AB1 Korean

Accessories

Keysight 34161A Accessory pouch

Keysight 34811A BenchLink Arb software