Datenblätter.
InfiniiVision 1000 X-Series Oscilloscopes
2-channel and 4-channnel models with 50 MHz to 200 MHz bandwidth
Need More Bandwidth, Sampling Rate, and Analysis?
Consider the InfiniiVision 3000T X-Series
– 350 MHz, 500 MHz and 1 GHz
– 5 GSa/s
– Uncompromised 1,000,000 waveform update rate
– Capacitive touch screen
– Industry exclusive zone touch trigger
– Additional serial decode/trigger
– Gated FFT
Leading Technology in a Value-Priced Oscilloscope (DSOX models)
Keysight’s InfiniiVision 1000 X-Series oscilloscopes are engineered to give you quality, industry-proven technology at unbelievably low prices. Now it’s easy to get professional measurements and accessible expertise at your fingertips. Don’t settle for less – and test to impress.
– 70 to 200 MHz bandwidth (DSOX models)
– Frequency response analysis (Bode gain & phase plots), included in models with WaveGen
– See more signal detail with 200,000 waveforms/sec update rate
– Have confidence in your measurements with Keysight-custom technology that leverages more than 60 years of oscilloscope expertise
– Test quickly and easily with a simple, intuitive user-interface and built-in help and training signals
– Get professional-level functionality with industry-leading software analysis including standard serial bus analysis for the most popular serial bus standards, and 6-in-1 instrument integration
Leading Technology in a Value-Priced Oscilloscope (EDUX models)
EDUX1052A and EDUX1052G
Provide a quality education for students and prepare them for industry with professional level instruments. The 1000 X-Series leverages the same technology as our higher-end oscilloscopes, allowing students to learn on the same hardware and software being used in leading R&D labs. Don’t settle for less – set your students up for success.
– Built-in training signals that enable students to quickly learn to capture and analyze signals.
– The educator's resource kit includes dynamic teaching labs; a comprehensive lab guide; a tutorial written specifically for undergraduate students; and an oscilloscope fundamentals PowerPoint slide set for professors and lab assistants.
– IoT systems design applied courseware. The 1000 X-Series oscilloscope can be used with the U3800A Internet of Things(IoT) Systems Design Applied Courseware.
– Bode plots are fundamental concepts. The 1000 X-Series’ frequency response analyzer capability is the perfect tool to help students understand the gain and phase performance of passive RLC circuits or active op-amps (available in “G” model only).
– Optional DSOXBODE Bode plot training kit available. See page 8 for additional details.
– BenchVue Software with the BV0004B BenchVue Oscilloscope app (standard) lets you control and visualize the 1000X-Series and multiple measurements simultaneously.
More Productivity Tools
Localized GUI and help
Operate the oscilloscope in the language most familiar to you. The graphical user interface (GUI), built-in help system, front panel overlays, and user’s manual are available in English, Simplified Chinese, Traditional Chinese, Japanese, Korean, French, German, Italian, Portuguese, Russian and Spanish. The GUI and front panel overlay are also available in Polish, Thai, and Czech, and the built-in help is also available in Polish and Thai during operation. Access the built-in help system by simply pressing and holding any button.
Probe solutions
Get the most out of your 1000 X-Series oscilloscope by using the right probes and accessories for your application. Keysight offers a complete family of innovative probes and accessories for the InfiniiVision 1000 X-Series. InfiniiVision 1000 X-Series oscilloscopes come standard with switchable 1:1/10:1 high-impedance passive probes for each channel of the oscilloscope
Educator’s Oscilloscope Training Kit
The Educator’s Oscilloscope Training Kit (standard) provides an array of built-in training signals so that electrical engineering and physics students can learn what an oscilloscope does and how they can perform basic oscilloscope measurements. Also included in the kit is a comprehensive oscilloscope lab guide and tutorial written specifically for the undergraduate student. Keysight also provides a PowerPoint slide-set that professors and lab assistants can use as a pre-lab lecture on oscilloscope fundamentals. This lecture takes about 30 minutes and should be presented before electrical engineering and physics students begin their first circuits lab. Note that this PowerPoint slide-set also includes a complete set of speaker notes.
Bode Plot Training Kit
The DSOXBODE Bode plot training kit consists of a series R-L-C circuit board with a BNC input that attaches directly to the output of the oscilloscope’s WaveGen function generator. There are clearly labeled test points for probing VIN and BPFOUT (bandpass filter output) or LPFOUT (low-pass filter output). Also included with this training kit is a comprehensive tutorial and lab guide that engineering students and professors can download. This training guide begins with a tutorial on frequency response measurements with fill-in-the-blank questions, and then provides step-by-step lab instructions on how to perform Bode plots. The DSOXBODE Bode plot training kit is compatible with all “G” model InfiniiVision 1000 X-Series oscilloscopes.
Können wir Ihnen behilflich sein?