Signal Studio for TD-SCDMA/HSPA N7612C

Technische Überblicke

Keysight Technologies  

Signal Studio for TD-SCDMA/HSPA N7612C

Technical Overview

– Create Keysight validated and performance optimized reference signals compliant with 3GPP 1.28 Mcps TDD and TD-SCDMA/HSPA

– All 3GPP physical and transport channels for TD-SCDMA/HSPA and HARQ, CQI and ACK/ NACK functionality in HSPA mode

– Use predefined reference measurement channels (RMC) and fixed reference channels (FRC) to perform UE and BTS receiver conformance testing

– Easy-to-use, application-specific graphical user interface for configuring signals

– Accelerate the signal creation process with a user interface based on parameterized and graphical signal configuration and tree-style navigation

Simplify TD-SCDMA/HSPA Signal Creation 

Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. For TD-SCDMA/HSPA, Signal Studio’s performance optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.

Component and transmitter test  

Signal Studio’s basic capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback. The applications for these partially coded, statistically correct signals include:  

– Parametric test of components, such as amplifiers and filters

– Performance characterization and verification of RF sub-systems

Receiver test  

Signal Studio’s advanced capabilities enable you to create fully channel-coded signals for receiver bit-error-rate (BER), or block-error-rate (BLER) analysis. Applications include:  

– Performance verification and functional test of receivers, during RF/baseband integration and system verification

– Coding verification of baseband subsystems, including FPGAs, ASICs, and DSPs

Apply your signals in real-world testing  

Once you have setup your signals in Signal Studio, you can download them to a variety of Keysight instruments. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.  

– Vector signal generators

– MXG X-Series

– EXG X-Series

– PSG

– ESG

– M9381A PXIe VSG

– E6640A EXM wireless test set

– M8190/95A arbitrary waveform generator

– M9420/21A PXIe VXT vector transceiver