Signal Studio for GSM/EDGE/Evo N7602C

Technische Überblicke

Keysight Technologies  

Signal Studio for GSM/EDGE/Evo N7602C

Technical Overview

– Create Keysight validated and performance optimized GSM, EDGE and EDGE Evolution reference signals compliant with 3GPP Release 7

– Perform UE and BTS component testing with mixed-frame configuration containing GSM, EDGE and EDGE Evolution timeslots

– Perform UE and BTS receiver testing with transport-channel coding

– Accelerate the signal creation process with a user interface based on parameterized and graphical signal configuration and tree-style navigation

Simplify GSM EDGE and EDGE Evolution Signal Creation  

Keysight Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. For GSM, EDGE and EDGE Evolution, Signal Studio’s performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.

Component and transmitter test  

Signal Studio’s basic capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback. The applications for these partially coded, statistically correct signals include:

– Parametric test of components, such as amplifiers and filters

– Performance characterization and verification of RF sub-systems

Receiver test  

Signal Studio’s advanced capabilities enable you to create fully channel-coded signals for receiver bit-error-rate (BER), block-error-rate (BLER), packet-error-rate (PER), or frame error rate (FER) analysis. Applications include:

– Performance verification and functional test of receivers, during RF/baseband integration and system verification

– Coding verification of baseband subsystems, including FPGAs, ASICs, and DSPs

More advanced capabilities operate in real-time mode, which is used to define the parameters of nonrepeating and dynamically changing signals needed for receiver testing. Its graphical interface provides a direct instrument connection for parameter transfer and closed loop or interactive control during signal generation.  

Apply your signals in real-world testing

Once you have set up your signals in Signal Studio, you can download them to a variety of Keysight instruments and software platforms. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.

– Vector signal generators

– X-Series: MXG and EXG

– PSG

– ESG

– First-generation MXG

– M9381A PXIe VSG

– M9420/21A PXIe VXT vector transceiver

– E6640A EXM wireless test set

– M8190/95A arbitrary waveform generator