85059V Precision Verification Kit, 1.0 mm

Datenblätter.

Keysight 85059V Precision Verification Kit, 1.0 mm 

The Keysight 85059V is a 1.0 mm verification kit designed for vector network analyzer systems operating over the frequency range of 10 MHz to 120 GHz. This includes a set of standards with known characteristics, traceable to primary standards in the Keysight Technologies calibration lab. This verification kit is used to verify the measurement calibration and also to verify that the PNA/PNA-X based millimeter-wave system is operating within its specifications.