Datenblätter.
E36100B Series Programmable DC Power Supplies
Power Forward
Designs change—and so should your DC power supply. Meet the E36100B, engineered by Keysight to power your designs safely and quietly during manual tests or automated sequences. From every angle — size, display, and I/O — the E36100B will impress you. Add one to your bench and power forward.
• Choose the best model for your needs: five models offer up to 5 A or 100 V
• Save space on your bench, 2U ¼-form factor
• Connect for computer control with standard LAN (LXI Core) and USB connectivity
• Perform manual tasks quickly with the intuitive on-screen menu system
• Easily view the high-contrast OLED display from anywhere on your bench, even from a sharp angle
• Protect your device under test (DUT) with overvoltage and over-current detection
• Power your DUT with confidence through excellent accuracy in programming and readback
• Quiet operation
Accurate, Reliable Power
The E36100B Series is the latest addition to Keysight’s industry standard family of bench power supplies. Power your DUT with excellent voltage and current programming and readback accuracy. Use the power supply’s highly accurate low-current measurement feature for demanding measurements. Protect your DUT with built-in overvoltage and overcurrent protection, and count on the built-in overtemperature protection to keep your power supply safe.
Excellent Front-Panel Usability
The clean design of the E36100B Series front-panel lets you become productive with the unit very quickly. The easy-to-use rotary knob and keypad interface allows you to set the output at your desired resolution quickly and easily, with digit-by-digit control. You can store and recall up to 10 complete power supply setups from non-volatile memory to quickly change instrument states. The output on/off key quickly turns the output on and off.
Fast, Industry-Standard Programming
Every E36100B Series model ships standard with both LAN (LXI Core) and USB (TMC488). The easy-to-use SCPI (Standard Commands for Programmable Instruments) programming language lets you create fast and simple programs with transient response faster than 50 μs and fast command processing time–less than 10 ms. You can also program the instrument with the power supply’s Interchangeable Virtual Instruments (IVI) driver.
BenchVue Control and Visualization
BenchVue software for the PC makes it simple to connect, control, and view Keysight power supplies simultaneously with other Keysight bench instruments without programming.
• Visualize the outputs of multiple power supplies simultaneously
• Log data, capture screen shots, and save a system state
• Recall a past state of your bench to replicate results
• Export measurement data in desired format fast
• Quickly access manuals, drivers, FAQs and videos
• Monitor and control bench from mobile devices
The power supply app within BenchVue lets you control power supplies, visualize voltage and current output, log data and annotate captured data. Use the companion BenchVue Mobile app to monitor and respond to long-running tests from anywhere.
Easy Power and I/O Connection
Connect for computer control with standard LAN (LXI Core) and USB connectivity. Use the security slot to keep the supply on your bench.
Können wir Ihnen behilflich sein?