M9309A PXIe Vector Network Analyzer Synthesizer

Datenblätter.

Keysight Technologies

M9309A PXIe Vector Network Analyzer

Synthesizer

187.5 MHz to 6 GHz

Data Sheet

Overview

The Keysight Technologies, Inc. M9309A PXIe vector network analyzer synthesizer is a component for the M9485A PXIe vector network analyzer. The M9485A provides a true multiport VNA with up to 12-ports in one chassis.

For more information, see http://www.keysight.com/find/pxivna

Technical Specifications and Characteristics

Block diagram

Technical Specifications and Characteristics

Definitions for specifications

Temperatures referred to in this document are defined as follows:

  • Full temperature range = Individual module temperature of ≤ 73 °C as reported by the module, and environment temperature of 0 to 55 °C.
  • Controlled temperature range = Individual module temperature of ≤ 50 °C as reported by the module, and environment temperature of 20 to 30 °C.

Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted.

  • Calibrated instruments have been stored for a minimum of 2 hours within the full temperature range
  • 45 minute warm-up time
  • Calibration cycle maintained
  • When used with Keysight M9300A frequency reference and Keysight interconnect cables

Characteristics describe product performance that is useful in the application of the product. Characteristics are often referred to as Typical or Nominal values and are italicized.

  • Typical describes characteristic performance, which 80% of instruments will meet when operated within the controlled temperature range.
  • Nominal describes representative performance that is useful in the application of the product when operated within the controlled temperature range.

Recommended best practices in use

  • Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures. Keysight chassis and slot blockers optimize module temperature performance and reliability of test.
  • Set chassis fan to high at environmental temperatures above 45 °C.

Additional information

  • All graphs contain measured data from one unit and are representative of product performance within the controlled temperature range unless otherwise noted.
  • The specifications contained in this document are subject to change.
  • The M9309A is only intended for use as part of the M9485A PXIe vector network analyzer. It is not intended to be used as a standalone instrument.

Technical Specifications and Characteristics

Frequency

Amplitude

Technical Specifications and Characteristics

Spectral purity

Technical Specifications and Characteristics

Environmental and physical specifications

System requirements

Software

Setup and Calibration Services

Support

Configurations and Ordering Information