Applikationsberichte
Keysight’s FieldFox handheld analyzers are a new generation of portable instruments that provide a variety of powerful functions, all in one unit. They combine a precision microwave / radio-frequency (RF) swept frequency source with a tuned phase-sensitive receiver. Embedded software configures the FieldFox analyzers to be traditional microwave / RF instruments such as a spectrum analyzer (SA), a network analyzer (NA), or a cable-antenna test (CAT) system. Other functions that use the same microwave / RF platform are available as software packages, such as an RF power meter and a vector voltmeter. FieldFox also features high-accuracy measurements with greatly simplified calibration and a variety of connectivity options that allow users to control and monitor the instrument remotely.
Können wir Ihnen behilflich sein?