Flyer
Key Features
Product Description
The Keysight Technologies, Inc. U1810B is a USB-powered SPDT coaxial switch, operating from DC to 18 GHz, and supports the standard plug-and-play functionality of typical USB devices. The unique combination of excellent RF performance with the convenience of USB connectivity presents an invaluable alternative for users to optimize the efficiency of their test systems. No additional power supply is required and the Type-N common input connector provides a rugged and robust connection with the instrument ports. A push-button is provided on the switch casing for direct toggling between the two output ports, without the need of any software interface. In addition, the bundled soft front panel provides an alternative virtual interface to control the U1810B. Users also have the option to dictate the control of the switch through various software platforms such as C, LabVIEW, VEE, etc. Inheriting Keysight’s unique switch technology, the U1810B is designed to operate for more than 10 million cycles. The exceptional 0.03 dB insertion loss repeatability is warranted for 5 million cycles at 25°C. This excellent RF characteristic significantly reduces downtime for recalibration, improves testing efficiency and ultimately maximizes test throughput.
Können wir Ihnen behilflich sein?