2000 X-Series versus Teledyne LeCroy WaveAce 200/2000 Series Oscilloscopes – Competitive Comparison

Flyer

The new Keysight Technologies, Inc. 2000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality, and flexibility at prices that fit into existing budgets.

The 2000 X-Series offers an 8.5-inch WVGA high resolution display and our new industry-exclusive integrated function generator, digital voltmeter and logic analyzer. Keysight-designed MegaZoom IV Custom ASIC technology allows you to see more signal detail with update rates of over 50,000 waveforms per second. Now with hardware serial decode, deeper memory.

InfiniiVision 2000 X-Series

  • 50,000 waveforms per second
  • 5 instruments in 1
  • Fully upgradable

Keysight-designed MegaZoom IV custom ASIC technology powers the fastest waveform update rates, integrated MSO, integrated industry-exclusive WaveGen, and responsive deep memory.

See more Of your signal, more of the time:

  • The 8.5-inch WVGA display offers 2X the viewing area and 5X the resolution versus a 5.7-inch QVGA display
  • > 50,000 waveforms per secondupdate rate allows you to see infrequent events and subtle signal details that the WaveAce will miss
  • Memory depth up to 1 Mpt (> 40X the WaveAce) allows you to keep your sample rate high at longer time / division settings

Do more With the power of 5 instruments in 1:

  • Best-in-class oscilloscope provides features not normally found in this class of scope such as a large display, deep memory, and powerful triggering
  • Protocol analyzer Provides protocol-aware triggering, decode, search, and navigation for serial buses.
  • Logic timing analyzer (MSO) Ideal for R&D engineers on a tight budget who need more than the traditional 2 or 4 analog channels.
  • Industry-exclusive WaveGen 20 Mhz built-in function generator is ideal for educational or design labs where bench space and budget are limited
  • Integrated digital voltmeter provides a 3-digit voltmeter measurements (DVM) and 5-digit counter measurements inside the oscilloscope. The voltmeter operates through the same probes as the oscilloscope channels

Get more Investment protection and productivity:

  • Upgradable bandwidth
  • Upgradable MSO
  • Upgradable memory
  • Upgradable WaveGen 20 MHz built-in function generator
  • Upgradable digital voltmeter
  • Optional measurement applications