N4866A PCI Express High Speed Interconnect for Infiniium 90000 Series Oscilloscopes

Datenblätter.

Data Sheet

Industry’s highest speed data offload

Keysight Technologies, Inc. has created the industry’s highest speed oscilloscope interconnect solution. Keysight’s Infiniium series oscilloscopes have the industry’s deepest memory which when used in digitizing applications can now be combined with 4x faster off-load capabilities.

Features

- Up 96 MB/sec transfer rate

- One PCIe PC host card, one scope host card and one riser card

- Fiber optic cabling up to 10 meters

- As low as 1.4 microsecond latency

With the MB-OFDM UWB PHY test software, you can use the same oscilloscope you use for everyday debugging to perform automated testing and margin analysis based on the MB-OFDM PHY specification.

Keysight PCI Express High-Speed Interconnect saves you time

The Keysight DSO/DSA90000 Series allows the longest high bandwidth time capture of any oscilloscope on the market. When this capability is combined with the PCI Express high-speed interconnect, it allows engineers a capture and analysis up to 4x faster than anything previously available.

Oscilloscope compatibility

The Keysight PCI Express High-Speed Interconnect for Infiniium 90000 Series oscilloscopes is compatible with Keysight 90000 Series oscilloscopes purchased after December 2009 with operating software revision 1.1 or higher. It is recommended to always check for the latest software revisions.

If ordered after oscilloscope purchase, must be returned to Keysight service center for installation.