Datenblätter.
A full suite of revolutionary probe positioners for quick and stable hands-free probing
Quick and Stable XY Browsing- N2784A & N2785A
The N2784A and N2785A probe positioners provide quick and stable X-Y positioning to PC boards and devices that require hands-free probing. Unlike other probe positioners that require multiple adjustments to lock the probe holder into position, the N2784A and N2785A need only a “lift and drop” motion to position the probe in place. The weight stabilization technique used in the probe holder keeps constant pressure at the probing point so the probe tip stays in position even The N2784A and N2785A probe positioners are compatible with most Keysight Technologies, Inc.scope probes, including InfiniiMax single-ended and differential browsers. They are also compatible with various probes manufactured by other vendors. The N2784A comes with a single positioning arm, while the N2785A comes with two positioning arms.when the target board is bumped.
The N2784A and N2785A probe positioners are compatible with most Keysight Technologies, Inc. scope probes, including InfiniiMax singleended and differential browsers. They are also compatible with various probes manufactured by other vendors. The N2784A comes with a single positioning arm, while the N2785A comes with two positioning arms.
Low-Cost Two-Legged Positioner - N2786A
The N2786A is a low-cost, easy-to-use XY axis probe holder for general purpose probing applications. The two-legged positioner is designed to be easy-to-use - the positioner itself has no controls to position it in place. This positioner has three different sized apertures into which various sized probes can be placed. All of Keysight’s 2.5mm and 5mm passive probes such as N2870A-76A, 10073C, 10074C, N2862A, N2863A, 1165A etc. and most other passive probes in the market can be used with the N2786A positioner.
Your Ultimate 3D Positioning Solution - N2787A
The N2787A is a 3D probe positioner with a flexible, articulating arm that can be quickly positioned in a wide variety of configurations. At the same time it also allows fine-adjustment to the probe location to obtain stable contact. This universal probe holder fits most Keysight passive and active probes, including InfiniiMax single-ended or differential browsers
Können wir Ihnen behilflich sein?