Datenblätter.
Introduction
The Keysight E8257D is a fully synthesized signal generator with high output power, low phase noise, and modulation capability.
Specifications apply over a 0 to 55 °C range unless otherwise stated and apply after a 45-minute warm-up time. Supplemental characteristics, denoted as typical, nominal, or measured, provide additional (non-warranted) information at 25 °C, which may be useful in the application of the product.
Unless otherwise noted, this data sheet applies to units with serial numbers ending with 50420000 or greater.
Definitions
Specification
Represents warranted performance for instruments with a current calibration.
Typical (typ)
Represents characteristic performance which is non-warranted. Describes performance that will be met by a minimum of 80% of all products.
Nominal (nom)
Represents characteristic performance which is non-warranted. Represents the value of a parameter that is most likely to occur; the expected mean or mode of all instruments at room temperature (approximately 25 °C).
Measured
Represents characteristic performance which is non-warranted. Represents the value of a parameter measured on an instrument during design verification.
Können wir Ihnen behilflich sein?