• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    Demos

    Keysight Multi-Domain System Simulation (SimulationX) EV Range Prediction

    Keysight Multi-Domain System Simulation (SimulationX) EV Range Prediction
    Show Description

    This video showcases the use of Keysight Multi-Domain System simulation software (SimulationX) to model and predict the range and energy consumption of a battery electric truck using a vehicle dynamics approach. The model is structured into control and physical layers, connected through a bus system that enables efficient data exchange between subsystems.

     

    A key focus of the simulation is the inclusion of environmental effects, such as ambient temperature, which can be defined as constant or time-dependent. These conditions directly influence important parameters like aerodynamic drag and rolling resistance. For example, rolling resistance varies with temperature due to changes in tire pressure and flexibility. The model also incorporates real-world driving conditions, with elevation and velocity data derived from mapping tools.

     

    The truck system itself is highly detailed, including an electric powertrain (motor, transmission, braking systems), a high-capacity battery (620 kWh), and thermal management systems for both the battery and motor. Auxiliary systems such as cabin heating and a refrigerated trailer (maintaining -20 °C for transported goods) are also modeled, contributing to overall energy consumption. A driver model based on a PID controller ensures adherence to the predefined speed profile.

     

    During simulation, users can visualize system behavior through animated components and multiple charts, including energy loss distribution and route progress.

     

    The video highlights how Keysight Multi-Domain System simulation software (SimulationX) enables engineers to analyze complex interactions, evaluate environmental impacts, and optimize vehicle design and operation strategies for electric mobility applications.