Configuration Guides
The Most Advanced Real-Time Oscilloscope on the Planet
Introduction
Keysight Infiniium UXR-Series oscilloscopes deliver world-leading performance, ultra-low noise, and the highest signal fidelity available today, so engineers and scientists can truly see and understand even the fastest phenomena – enabling you to develop next generation of technology and research more quickly.
Configure Your Ultra-High-Performance Real-Time Oscilloscope Solution
There has never been a better time to be in the market for an oscilloscope. The Infiniium UXR-Series offers the most accurate analysis, runs faster with hardware acceleration powered by custom ASICs and FPGAs, and is fully upgradeable. Now you can truly do what has never been done before.
Get the most out of your oscilloscope investment by choosing options and software to speed your most common tasks. Use option numbers when ordering at time of purchase. Use model numbers to add to an existing scope.
Step 1: Choose Your UXR Oscilloscope Model
Choose your Infiniium UXR real-time oscilloscope model. There are 3 main models based on input connector size: 1mm, 1.85 mm, and 3.5 mm. Infiniium UXR-Series models offer bandwidths from 5 GHz to 110 GHz with various 1-channel, 2-channel, or 4-channel configurations available.
All Infiniium UXR-Series models come standard with:
• 200 Mpts high-performance deep memory
• Removable 960 GB enterprise grade SSD 2.5” hard drive
• One Torque-Wrench 8 lb-in, 5/16 inch (Part Number: 8710-1765)
• Country-specific power cord
• Front cover
• Mini USB keyboard
• USB optical mouse
• ESD mat with wrist and heel straps
• Node-locked perpetual core software license and 1-year updates and enhancements subscription
3.5 mm input models also include:
• Five connector savers, 3.5 mm Female-to-Female (5061-5311)
• Ten connector saver collars
Note: 10 GHz and 13 GHz UXR-Series 3.5 mm models additionally include two Precision BNC 50 Ω adaptors (N5442A)
1.85 mm input models also include:
• One per channel adapters, 1.85 mm Female-to-Female (85058-60114)
• One coaxial adapter, 2.92 mm to 2.40 mm Female-to-Female (11904B)
• One connector saver, 3.5 mm Female-to-Female (5061-5311)
1 mm input models also include:
• One per channel adapters, 1 mm Female Ruggedized to 1 mm Female (5067-1390)
• One per channel adapters, 1 mm Female Ruggedized to 1.85 mm Female (5067-1392)
• One adapter, 1 mm Female Ruggedized to 2.92 mm Female connector (5047-1393)
• One connector saver, 3.5 mm Female-to-Female (5061-5311)
• One Wrench, 2mm thick, dual-ended, fits 6mm and 7mm (54964-03801)
• One Wrench, 2mm thick, dual-ended, fits 8mm both ends (54964-03802)
• One Torque-Wrench, 4-in-lb 6mm-open end Gold-Handle (8710-2812)
• One Torque-Wrench, Special Double-end 14mm-open end 4 and 10-in-lb (8710-2819)
Step 2: Select Core Software Updates and Enhancements Subscription
The Infiniium UXR-Series core software subscription unlocks the full potential of your hardware, providing the measurement tools, analysis capabilities, and features required to meet the ever-increasing needs of your applications. The UXR includes a node-locked perpetual core software license and a minimum 1 year updates and enhancements subscription. You can extend your subscription to 3 or 5 years at time of purchase and then choose to renew later for a fee. Updates and enhancements for all add-on software (listed in Step 3) are covered by the core software subscription.
×
*Indicates required field
Thank you.
A sales representative will contact you soon.