SL1800A Series Scienlab Regenerative DC Emulator

Datenblätter.

Systems With an Output Power Range of 100 kW  up to 350 kW 

Highly efficient test of high-power DC applications with a small footprint.

 

The Keysight’s Scienlab Regenerative DC Emulator - High-Power Series with new Silicon Carbide (SiC) technology is a highly efficient system based on state-of-the-art technology. It allows the user to realistically emulate the electric vehicle battery in charging test applications, such as high-power DC fast charging, when paired with the SL1047A Scienlab Charging Discovery System – High-Power Series. Learn more about the SL1047A at www.keysight.com/find/SL1047A. 

 

The switching frequency of silicon carbide transistors is greater than 10X when compared to IGBTs. This results in a significantly higher efficiency reducing costs by reducing heat dissipation (lower cooling costs), and lower energy consumption (lower electricity bill). Higher switching frequencies also enable the use of smaller components resulting in a system with a smaller footprint requiring less of your valuable floor space. 

 

Highlights

  • Smaller footprint compared to systems with similar power 
  • 1.5 MW power due to parallelization • Dynamic Power Boost with up to 10% higher power for a short time
  • Up to 1500 VDC for emulating high-voltage batteries
  • Based on new High-Voltage Silicon Carbide (HV-SiC) technology • Highly efficient with a recovery capability of up to 96%
  • Reduced energy consumption and cooling water