HMMC-5626 – Broadband Lossy 1:2 Balun

Datenblätter.

Description

 

The TC277 (HMMC-5642) broadband lossy balun converts single-ended input signal into a pair of differential outputs. It has flat broadband differential response, broadband input matching and good output balance at high frequencies. The device is fabricated in HFTC’s HB2B process.

 

Absolute Maximum Ratings

 

 

 

Continuous Operation1

Damage

Limit2

 

Symbol

Parameters / Conditions

Min.

Max.

Min.

Max.

Units

PRF(IN)

CW Input RF power - IN port

 

16

 

22

dBm

VDC(IN)

DC voltage – IN Port3

-3.5

3.5

-5

5

V

VDC(OUTN)

DC voltage – OUTN Port

-2

2

-3

3

V

I(VB)

DC current – VB Port

-13.5

13.5

-20

20

mA

Tbs

Operating Chip Backside Temperature

 

100

 

 

degC

Tstg

Storage Temperature

 

 

-65

150

degC

Tmax

Maximum Assembly Temperature4

 

 

 

150

degC

ESD

Ports: IN, OUTP, VB4

 

 

-200

200

V

ESD

Port OUTN4

 

 

-500

500

V

 

 

DC Specifications/Physical Properties (TA=25°C)

 

Symbol

Parameters/conditions

Min.

Nom.

Max.

Units

RDC(VB)

Input resistance – VB Port1

463

500

543

Ω

RIN(OUTN)

Input resistance – OUTN Port2

48

53.5

59

Ω

 

 

Frequency-Domain RD Specifications

 

(TA=25°C, Zo = 50 Ω, all ports)

 

Symbol

Parameters/conditions

Min.

Nom.

Max.

Units

Freq

Operating Frequency Range

0

 

110

GHz

S(IN,IN)

Input Range Loss – 20 GHz

 

-25.8

 

dB

 

Input Range Loss – 50 GHz

 

-18.6

 

dB

S(OUTN,OUTN) 

Output Return Loss – Inverting – 5 GHz

-2.0

-1.7

-1.4

dB

 

Output Return Loss – Inverting – 30 GHz

-10.4

-9.4

-7.8

dB

 

Output Return Loss – Inverting – 50 GHz

 

-7.7

 

dB

 

Output Return Loss – Inverting – 100 GHz

 

-9.5

 

dB

S(OUTN,IN)

Insertion Loss – 2 GHz

-22.4

-21.7

-20.8

dB

 

Insertion Loss – 30 GHz

-6.8

-6.1

-5.4

dB

 

Insertion Loss – 50 GHz

 

-7.1

 

dB

 

Insertion Loss – 100 GHz

 

-10

 

dB

 

 

Applications

 

The HMMC-5642 broadband lossy balun is designed to be used as a low-cost single-ended to differential converter at the inputs of high-gain, internally matched, differential, limiting amplifiers driven to saturation from a single-ended source. It is particularly useful when the amplifier is used as a differential LO source for balanced mixers. In this application HMMC-5642 improves the output balance of the amplifier resulting in higher conversion efficiency, lower noise and improved isolations.

 

Device Architecture

 

The schematic of the HMMC-5642 balun is shown in Figure 1. The series RC sections after the 50 Ω transmission line improve input matching and balance at high frequencies. The inverting output OUTN of the balun is DC terminated with 50 Ω resistor and can be biased/monitored through 475 Ω resistor connected to VB. The output common mode rejection changes from zero at low frequencies to above 20 dB at 50 GHz and above.

 

Assembly Techniques

 

InP MMICs are ESD sensitive. ESD preventive measures must be employed in all aspects of storage, handling, and assembly.

 

MMIC ESD precautions, handling considerations, die attach and bonding methods are critical factors in successful InP MMIC performance and reliability.

 

Keysight application note #54, “GaAs MMIC ESD, Die Attach and Bonding Guidelines” provides basic information on these subjects.