HMMC-5632 Packaged GaAs Integrated Directional Detector

Datenblätter.

The HMMC-5632 is a low-loss, directional detector with an integrated diode, capacitor, and resistors on chip. It is a Keysight product that is fabricated using the MB6A process at HFTC. It is designed for low cost applications and no external resistors are required. It has a frequency range of 0.2 to 20 GHz, a coupling flatness of ±1 dB, a directivity of 15 dB, a return loss of 15 dB, an insertion loss of < 1.5 dB, and a sensitivity of 18 mV/mW. It can handle a maximum input power of 25 dBm at 70°C with a 2:1 source VSWR and an output open circuit. It comes in a RoHS compliant SMT 2mm x2mm QFN surface mount package. It is suitable for leveling (ALC loop) applications. It is moisture-sensitive and must be mounted within 168 hours of opening the shipping container. It is available in bulk or tape and reel format to facilitate automatic pick and place manufacturing. It is ESD sensitive and requires ESD preventive measures in storage, handling, and assembly. For more information on the HMMC-5632, please visit www.keysight.com or contact your local Keysight office. The complete list of Keysight offices is available at: www.keysight.com/find/contactus