InfiniiVision 3000G X-Series Oscilloscopes

Datenblätter.

Product Overview

 

The InfiniiVision 3000G X-Series oscilloscopes with bandwidth models ranging from 100 MHz up to 1 GHz offer high-end technology in a small form factor. With an intuitive touch user-interface, waveform update rate, zone trigger, and 8 new standard features, you can capture and isolate elusive glitches and anomalies not possible on other oscilloscopes. 

 

InfiniiVision 3000G X-Series: The Best in Usability Deserves the Best Features

 

Meet the new generation of Keysight’s InfiniiVision X-Series oscilloscopes. With the best in usability, a comprehensive front panel with quick access buttons, easy-to-use touch operation or mouse-based control through direct connection or web-based UI, the InfiniiVision 3000G X-Series oscilloscope enables you to work in whatever way is best for you.

 

Keysight’s InfiniiVision 3000G X-Series oscilloscope come in 2-channel models, 4-channel models, and mixed signal oscilloscope (MSO) models with bandwidths ranging from 100 MHz up to 1 GHz.

 

All models are enhanced with standard features that you would typically expect to pay extra for including:

 

• Powerful triggering and decoding serial buses including I2C, SPI, UART/RS232/RS485, I2S, and USB-PD

• High performance mask and measurement limit testing enabled in hardware

• Frequency response analysis (Bode plots)

• Waveform & measurement histograms

• Built-in function/arbitrary waveform generator

• HDTV video analysis

• LAN/VGA I/O communication

• PathWave BenchVue Oscilloscope software for control, automation, and offline analysis

 

Touch, Discover, Solve

 

The InfiniiVision 3000G X-Series oscilloscopes have a capacitive touch screen user-interface that was designed for touch operation. Also included is hardware-based zone triggering combined with an uncompromised update rate of 1 million waveform/sec to give you the confidence that you’re seeing all of your signal detail and the ability to discover any issues. 

 

The InfiniiVision 3000G X-Series redefines what you can expect in a general-purpose oscilloscope by providing all the performance and capability you need to get to measurement insights faster:

 

Touch:

• 8.5-inch capacitive touch screen

• Designed-for-touch interface

 

Discover:

• Industry’s fastest uncompromised waveform update rate

• Zone trigger

 

Solve:

• Wide range of serial decodes

• 7-in-1 instrument integration

• Time/frequency domain correlation

 

Touch: Designed-for-touch operation to simplify use

 

From the start of product development, we designed every aspect of this oscilloscope to be seamlessly driven by a touch interface. Large, easy-to-touch targets, a graphical user interface that adapts to show you more and be easier to touch, and a large, sensitive, capacitive touch screen all combine to make operation quick and natural, just like your favorite tablet devices.

 

Capacitive touch screen technology enables productivity

 

The user interface allows you to use the alphanumeric pad for quick annotation, place waveforms  or cursors in exact positions and drag docking panels across the screen to see more  measurement information.

 

The InfiniiVision 3000G X-Series offers three ways to access key menus and features: touch GUI for those that prefer tablet or smart phone touch interfaces, front panel buttons and knobs for the traditional oscilloscope users, and Keysight Insight pull down menu for users who prefer Windows-like operations. The 3000G X-Series also offers a “touch off” button as well as USB mouse and keyboard support.