Infiniium Real-Time Oscilloscopes - N8855A MXR608A Power Integrity Bundle

Datenblätter.

Test the Entire Power Ecosystem

 

The Infiniium MXR-Series Power Integrity Bundle provides all the necessary software applications, probing and hardware options for testing the power conversion, distribution, and consumption in your device.

 

Use the D9010PWRA software and N7026A probes to test AC/DC conversion of power, the D9010POWA software and N7020A probes to test DC power quality in your PDN, and the N2820A to test current consumption in your device. The D9020BDLP helps you trigger and decode on various command signals in your device, including USB Power Delivery or I2C/SPI. Other probes and productivity tools are included for your convenience

 

See More. Do More. Save Time.

 

This bundle includes our most powerful MXRSeries oscilloscope. With 6 GHz and 8 channels, you can simply and accurately test the power integrity of your designs like never before. Included in the bundle are common probes and software to get your debugging started.

 

Conversion

 

Power supply analysis is easy with Keysight’s D9010PWRA software. The broad range of automated power supply characterization measurements include critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response (Bode plots).

 

Sequencing

 

Eight channels of analysis helps to validate the operation of multiple power rails during turn-on/turnoff sequence. If you need to validate the quality and stability of your electronic components and systems, the Infiniium MXR-Series oscilloscope’s mask/waveform limit testing capability can save you time and provide pass/fail statistics almost instantly. Mask testing offers a fast and easy way to test your signals to specified standards, as well as the ability to uncover unexpected signal anomalies, such as glitches.

 

Distribution

 

The D9010POWA analysis application lets users define a dc supply as either a victim of, or an aggressor to, other periodic transitioning signals and quantifies the amount of adverse interaction involved. In this way, users can see what their DC supply and/or digital signals would look like if they were immune to the negative effects of each other. With this insight, you can make informed decisions about what, if any, next steps you would take to clean up your DC supplies.

 

Consumption

 

As modern battery-powered devices and integrated circuits become more green and energy efficient, there is a growing need to make high-sensitivity, low-level current measurements to ensure the current consumption of these devices is in acceptable limits. The N2820A high-sensitivity probe is engineered to make high-dynamic-range, high-sensitivity measurements to meet today’s challenging current measurement needs.

 

What is Included

 

N8855A includes the following:

 

Model number

Quantity

Description

MXR608A

1

Infiniium MXR Real-Time Oscilloscope, 6 GHz, 8 Channels

MXR000-WAV

1

Arbitrary Waveform Generator, 50 MHz

MXR000-MSO

1

MSO Upgrade, 16 channels

D9010SCNA

1

InfiniiScan Measurement and Zone Triggering Software

D9010POWA

1

Power Integrity Analysis Software

D9010PWRA

1

Power Supply Test Software

D9020BDLP

1

Complete Infiniium Protocol Decode/Trigger Bundle

N2796A

2

Active probe – 2 GHz single-ended

N2870A

2

Passive Probe –1:1 35 MHz

N2752A

2

Differential Probe – 6 GHz

N7020A

4

Power Rail Probe – 2 GHz

N2820A

1

High Sensitivity 2 Channel Current Probe (uses a sense resistor)

N7026A

1

AC/DC High Sensitivity Current Probe, 150 MHz (clamp-on style)