5517CN05 Low Heat Laser Head for Transducer Systems

Datenblätter.

The document is a product description of the Keysight 5517CN05 Laser Head, which is a low heat laser head for transducer systems. The product contains an automatically tuned Helium-Neon laser, circuits to control the laser, and a reference optical receiver. The product generates a coherent, collimated, two-frequency beam of light with a vacuum wavelength of 632.991354 nm and a maximum beam power output of less than 1 mW. The product has a warm-up time of less than 10 minutes and a power consumption of 23 Watts during operation and 35 Watts during warm-up. The product has a dimension of 35.9 x 13.2 x 12.8 cm and a weight of 3.4 Kg. The product has a vented cover with heat isolation and requires airflow conditions of 4 m/s (min) exiting the head through a 50 mm diameter duct at room temperature. The product is a CE mark product and conforms to U.S. National Center for Devices and Radiological Health Regulations 21 CFR 1040.10 and 1040.11. To learn more about the Keysight 5517CN05 Laser Head, visit www.keysight.com or contact your local Keysight office. You can also find more information on Keysight Technologies' products, applications or services at www.keysight.com/find/contactus.