Flyer
What could be better than the industry’s best general-purpose DAQM901A multiplexer module? A 20-channel multiplexer module with two extra dedicated channels for current measurements… at no extra cost! For a limited time, you can buy a combination of a data acquisition (DAQ) mainframe (DAQ970A or DAQ973A) with the latest digitizer module (DAQM909A) and claim a DAQM901A multiplexer module at no extra cost.
The Keysight DAQ970A/DAQ973A is the next-generation data acquisition system that provides high performance and greater flexibility while maintaining compatibility with the legacy 34970A/34972A system. It comes with an advanced 6 ½ digits digital multimeter (DMM) built-in that allows you to measure fast and accurately. The internal analog to digital converter allows measurement speeds of up to 50000 readings per second with high resolution. It also comes with an intuitive LCD screen and soft keys for easy configuration and measurement displays in multiple formats: number, bar meter, trend chart, and histogram chart.
Können wir Ihnen behilflich sein?