How to Reduce Averaging Time in Wide Dynamic Range Measurements

Wide Dynamic Range Power Sensor
+ Wide Dynamic Range Power Sensor

Optimize Measurement Averaging

Averaging is used in radio frequency (RF) power measurements to reduce noise and obtain stable results, particularly for signals near the lower end of a sensor's power range. However, excessive averaging increases acquisition time and can significantly delay test sequences containing hundreds or thousands of measurements. The optimum averaging requirement also changes with signal level: weak signals may require more averaging to achieve the desired stability, while stronger signals can often be measured with fewer averages. Applying the same averaging setting across a wide range of power levels can therefore add unnecessary test time.

Wide dynamic range measurements benefit from adapting acquisition settings to the signal conditions rather than applying a fixed averaging strategy throughout the test. Engineers can evaluate the relationship between signal level, measurement noise, averaging count, and acquisition time to determine settings that provide sufficient measurement confidence without unnecessary delay. This approach is particularly valuable in automated validation and manufacturing environments where devices are tested across multiple operating states and substantially different RF output levels.

Optimized RF Power Averaging Solution

Reducing averaging time requires matching the measurement configuration to the power level being measured rather than using a conservative averaging count for every acquisition. A wide dynamic range power sensor provides a common measurement platform for signals that vary substantially in level, allowing engineers to optimize averaging and acquisition parameters without repeatedly changing measurement hardware. At lower signal levels, additional averaging can be applied where needed to improve measurement stability, while stronger signals can be acquired with fewer averages to shorten measurement time. High-speed measurement capability further supports automated sequences containing large numbers of power readings, while software control enables measurement parameters to be incorporated into repeatable test routines. Engineers can use this approach to balance measurement speed and stability across changing operating conditions, reduce unnecessary acquisition delays, and improve throughput during automated validation and manufacturing test. The result is a measurement workflow that applies averaging where it provides meaningful measurement benefit rather than allowing a single fixed averaging setting to determine the speed of the entire test sequence.

See Block Diagram of Optimized RF Power Averaging Solution

Block Diagram of Optimized RF Power Averaging Solution

Explore Products in Our Optimized RF Power Averaging Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?