How to Create Arbitrary Waveforms for Circuit Testing

Advanced Benchtop Waveform Generator
+ Advanced Benchtop Waveform Generator

Create Realistic Test Stimuli

Standard built-in waveforms are often not enough when engineers need to validate circuits under real operating conditions. Many devices respond to complex signal patterns, timing shifts, and transient events that cannot be reproduced using only basic sine, square, or pulse outputs during functional testing and bench-level verification.

Arbitrary waveform generation helps close that gap by enabling custom stimuli that better reflect real-world behavior. This makes it easier to verify performance, uncover edge-case failures, and repeat functional tests with the precise signal shapes needed for accurate circuit validation, improved debug efficiency, and more confident design evaluation.

Arbitrary Waveform Test Solution

Engineers can create, modify, and sequence custom arbitrary waveforms to make circuit testing more realistic and repeatable. Capabilities such as waveform modification, precise triggered switching, segment reuse and reordering, automated frequency sweeping, and sequencing control support complex signal creation for a wide range of validation workflows. For bench implementation, Keysight Advanced benchtop waveform generators support the generation of custom test signals that better represent real operating conditions. This helps engineers validate circuit behavior, uncover edge-case issues, and streamline functional testing workflows. The result is greater flexibility in stimulus creation, improved test fidelity, and a more efficient path from design validation to repeatable bench verification.

See a Demo of Arbitrary Waveform Generation and Measurement

Explore Products for Our Arbitrary Waveform Test Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?