Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Expert analog signal generators come in two classes. The XG5-class includes the N5185A, N5181B, and N5183B MXG, and the AP5021A-AP5022A compact signal generators. The XG6-class includes the AP5031A-AP5032A compact signal generators.
Keysight Expert analog signal generators come in two classes. The XG5-class includes the N5185A, N5181B, and N5183B MXG, and the AP5021A and AP5022A compact signal generators. The XG6-class includes the AP5031A and AP5032A compact signal generators. Expert analog signal generators build upon the capabilities of our Essential models to support a wider max frequency range and lower phase noise. Compact Expert models support a max frequency up to 54 GHz and ultra-fast switching speeds as low as 3 microseconds. Expert models are available in multichannel configurations and offer enhanced features like DDS to generate precise, low-distortion signals and an embedded reflectometer to automate DUT match correction. Choose one of our most popular configurations or build the one you need for your application. Need help selecting? Check out the resources below.
Ensure the signal stability and purity required for demanding radar, analog-to-digital converter (ADC), and receiver-blocking tests with ultra-low phase noise.
Pure signal generation with low harmonic distortion reduces interference, improving signal integrity, and enabling more accurate RF measurements.
Achieve more accurate and dynamic signal simulation with switching speeds ranging from 800 µs to 15 µs, enabling precise replication of real-world RF environments.
Choose the right number of channels for your application, from a compact, single-channel model to a multichannel unit ideal for multiport receiver testing.
Maximum frequency
8.5 GHz to 90 GHz
Number of outputs
1 to 4
Phase noise @1 GHz (20 kHz offset)
-150 dBc/Hz to -145 dBc/Hz
Output power @1 GHz
17 dBm to 25 dBm
Harmonics @ 1 GHz
-60 dBc to -33 dBc
Frequency switching speed
3 µs to 800 µs
AP5021A
The Keysight AP5021A G3 analog signal generator is a high-purity, ultra-low phase noise signal generator covering frequencies from 9 kHz to 12.75, 20, 40, or 54 GHz.
The Keysight AP5021A G3 analog signal generator provides excellent harmonic and spurious performance in a convenient, lightweight model. A combination of low phase noise, significantly high spectral purity, and fast switching speed allow your testing teams to generate high-quality signals for production, analog-to-digital conversion (ADC), and radar receiver testing. Housed in a convenient desktop enclosure, the G3 analog signal generator also provides touchscreen and remote control configuration options, along with graphic user interface (GUI) software or standard SCPI commands for seamless programming.
AP5022A
The AP5022A G3 analog signal generator is a low phase noise signal generator with fast switching and up to four independently programmable, phase-coherent outputs.
The Keysight AP5022A G3 analog signal generator is a multi-channel signal generator offering 9 kHz to 54 GHz with ultra-low phase noise. For high phase coherence, RF channels are locked to a single reference source. The combination of excellent harmonic and spurious performance with fast switching makes this model ideal for situations where high performance is paramount.
N5185A
Compact, multichannel analog signal generator with frequency coverage up to 8.5 GHz per channel.
Evolving technologies in wireless communications and aerospace and defense applications demand higher frequency coverage using complex modulation schemes like multiple-input / multiple-output (MIMO), beamforming, and multiplexing to maximize data throughput. The Keysight N5185A MXG analog signal generator provides consistent and repeatable results that are ideal for multiport testing. The MXG’s custom DAC application-specific integrated circuits (ASICs) use direct digital synthesis to deliver precise signals in one easy-to-use box.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
DUT match correction between an RF signal generator and receiver improves measurement accuracy by compensating for impedance mismatches between the Device Under Test (DUT) and the test equipment. In this setup, the RF signal generator sends a signal to the DUT’s input, and the receiver measures the DUT’s output.
Mismatches in impedance (e.g., deviations from the standard 50 ohms) at the DUT’s input or output cause signal reflections, distorting measurements like gain or frequency response. DUT match correction addresses this by calibrating the system to adjust for these mismatches. This ensures the receiver’s data reflects the DUT’s true performance rather than test setup errors. This is essential for precise RF component testing in applications like communications or radar.
This is often achieved through a calibration process that uses a Vector Network Analyzer (VNA) to measure the reflection characteristics of the test setup and then applies corrections to the measured data. This process is very complex and time-consuming.
Harmonic performance refers to how effectively an RF device—such as a signal generator, amplifier, or transmitter—minimizes unwanted harmonic signals, which are multiples of the fundamental frequency that can interfere with system operation.
Harmonics are often generated by nonlinearities in active components, which can degrade signal purity, cause interference with adjacent channels, and reduce overall system efficiency. Measuring harmonic performance requires evaluating harmonic distortion levels (e.g., second and third harmonics) relative to the fundamental signal, typically expressed in dBc (decibels relative to the carrier).
Superior harmonic performance is essential in high-precision RF applications such as radar, wireless communications, and 6G research, where low distortion ensures signal integrity and compliance with regulatory standards.
Phase noise in an RF signal is the random variation in the signal's phase over time, manifesting as fluctuations around the intended carrier frequency. These variations are essentially noise that distorts the signal's phase coherence, leading to a broadening of its spectral line in the frequency domain.
This noise can degrade the performance of communication systems by introducing jitter in digital systems, causing interference in adjacent channels, and reducing the accuracy of time and frequency standards.
Phase noise is particularly critical in applications requiring high spectral purity, such as radar, telecommunications, and precision timing. It can affect signal quality, data integrity, and system reliability. Phase noise is typically measured in dBc/Hz, indicating how much noise power exists at a certain frequency offset from the carrier, normalized to a 1 Hz bandwidth.