The AP5022A G3 analog signal generator is a low phase noise signal generator with fast switching and up to four independently programmable, phase-coherent outputs.

Highlights

Multi-channel excellence when high performance is crucial

The Keysight AP5022A G3 analog signal generator is a multi-channel signal generator offering 9 kHz to 54 GHz with ultra-low phase noise. For high phase coherence, RF channels are locked to a single reference source. The combination of excellent harmonic and spurious performance with fast switching makes this model ideal for situations where high performance is paramount.

  • Choose from 1-, 2-, 3-, or 4-channel configurations in a 2HU 19-inch enclosure
  • Supports SCPI commands of other common analog signal generators
  • Independently program up to four phase-coherent outputs
  • Excellent SSB phase noise of -130 dBc/Hz typ. at 10 GHz, 20 kHz offset
  • Maintain frequency accuracy with <20 ppb year average aging factor
  • Achieve a fast switching speed of 5 μs (typ.)

Extend the Capabilities of Your Product

Want help or have questions?