Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XP3-class optical return loss meters include the N7753C.
The Keysight N7753C optical return loss meter measures the optical power into and reflected from the device under test and calculates the return loss. Factory calibrated parameters, a power monitor and the built-in step-by-step guide simplify user calibration and eliminate the effects of dark current and parasitic backscatter to achieve most accurate measurements over a wide dynamic range. The N7753C is used together with an external single-mode fiber light source and can be synchronized with triggering from tunable laser sources to make wavelength-dependent measurements.
Relative uncertainty (typical)
±0.5 dB
Sensor type
InGaAs
Wavelength range
1250 nm to 1640 nm
Dynamic range
70 dB
Number of channels
1
Find out what's included and explore available upgrade options from Keysight.
Return Loss Measurements with up to 70 dB Dynamic Range
The N7753C optical return loss meter measures the optical power into and reflected from the device under test and calculates the return loss. Factory calibrated parameters let you instantly start with the return loss measurement. To provide most accurate measurements over a wide dynamic range, a power monitor and the built-in step-by-step guide simplify accurate user calibration and eliminate the effects of dark current and parasitic backscatter.
Fast Swept-Wavelength Return Loss Measurements
The N7753C is used together with an external single-mode fiber light source and can be synchronized with triggering from tunable laser sources to make wavelength-dependent measurements. This is enhanced with the 1M sample logging buffer and wide averaging time adjustment range of 1 µs to 10 s.
From version 3.4.1.8 onwards, the Lambda Scan Engine of the Photonic Application Suite supports the N7753C for advanced swept-RL and IL measurements with one or more sweeping tunable lasers to cover wavelengths from 1250 nm to 1640 nm.
The N7753C includes two power sensors and fiber couplers to provide a direct measurement of the optical return loss. One sensor measures the optical power reflected from the device under test to the instrument while the other sensor monitors the optical power passing through the instrument to the device under test. The calibrated ratio provides the return loss.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.