Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The M8292A optical modulation analyzer provides a compact and rack-mountable test instrument that connects to the optical output of coherent transmitters.
Frequency range
1 MHz to 40 GHz
Wavelength range
1527.6 nm to 1570.01 nm
Error Vector Magnitude Noise Floor
< 2.4% EVM rms at 2.5 GHz frequency offset, < 3.5% EVM rms at 10 GHz frequency offset
Analog Bandwidth
37 GHz (3 dB)
Maximum detectable symbol rate
74 Gbaud
Maximum record length
512 kSa/channel
Maximum frequency
40 GHz
Mainframe Compatibility
AXIe Chassis
Type
Optical Modulation Analyzer
Platform
AXIe
Maximum sample rate
92 GSa/s
ADC resolution
8
Find out what's included and explore available upgrade options from Keysight.
Optimized for the 400G speed class, the Keysight M8292A optical modulation analyzer provides a compact and rack-mountable test instrument that connects to the optical output of coherent transmitters. It leverages the full feature set of Keysight's vector signal analyzer and optical modulation analyzer software for analyzing complex modulated data signals.
Coherent optical devices such as dual-polarization IQ modulators and intradyne coherent receivers require testing and qualifying in different development stages. Available as an option, the coherent optical device test software is a turnkey solution for the characterization of these devices. The software easily integrates the M8292A optical modulation analyzer module, Keysight M8296A four-channel high-speed digitizer module, and the Keysight M8196A high-speed arbitrary waveform generator module.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.