Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- E5092A Configurable Multiport Test Set
E5092A Configurable Multiport Test Set
Provides a reliable connection to your target through a Mictor connector designed into your target.
Sold by: Keysight Online Sales
Starting from
Highlights
- Frequency range 50 MHz to 20 GHz.
- Up to 10-port full crossbar measurement or maximum 22-port measurement capability.
- Supported by the 4-port ENA (E5070B/E5071B/E5071C/E5080A).
- Extremely fast switching speed optimized for the ENA.
- Temperature control function for superior measurement stability.
- Internal DC sources for controlling an active multiport DUT.
- Measurement Wizard Assistant (MWA) software.
The E5092A configurable multiport test set, combined with the 4-port ENA Network Analyzer (E5070B/E5071B/E5071C/E5080A), offers a complete multiport solution up to 20 GHz for a wide range of R&D and manufacturing measurement applications. This powerful combination is suited for testing multiport devices such as front-end modules (FEM) for cellular handsets, WLAN application or other general-purpose multiport devices. The test set offers flexible configuration capability that enables customization of switch matrix depending on required applications. The E5092A can be used with the Measurement Wizard Assistant (MWA) software (E5080A-790, E5071C-790, E5070B/71B-790) that simplify complex multiport test setup and increase the efficiency of a test station and measurement productivity.
View: Application Note - Comprehensive Multiport Solution for the ENA Network Analyzer

Interested in a E5092A?
Featured Resources for E5092A Configurable Multiport Test Set
Want help or have questions?
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback