Bundle: E36155A DC Power Supply + Scope, AWG, and Automotive Test Features + PathWave Software

The Keysight E36155ABVX consists of a Keysight E36155A DC power supply, a Keysight E36150ADVU Scope View and arbitrary waveform generation (AWG) capabilities, a Keysight E36150ATMU Automotive Standards Testing Capabilities with Enhanced Programming Speed, ISO Preset Library, Playback Simulation and E-Logging features, and Keysight PW9252A PathWave Advanced Power Control and Analysis Software. The E36155A includes single-output and auto-range capabilities, 60V, 40 A, 800 W, and LAN and USB interfaces.

prod_image
  • Maximum current per output

    40 A

  • Maximum power

    800 W

  • Maximum voltage per output

    60 V

  • Number of outputs

    1

  • Adjustable slew rate

  • Data logger

    Yes

  • LIST mode

    Yes

  • Arbitrary waveform generation

    Yes

  • Up / down programming settling time

    15 ms

  • 4-wire remote sense

    Yes

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Keysight E36155ABVX consists of a Keysight E36155A DC power supply, a Keysight E36150ADVU Scope View and arbitrary waveform generation (AWG) capabilities, a Keysight E36150ATMU Automotive Standards Testing Capabilities with Enhanced Programming Speed, ISO Preset Library, Playback Simulation, and E-Logging features, and Keysight PW9252A PathWave Advanced Power Control and Analysis software. The E36155A includes single-output and auto-range capabilities, 60V, 40 A, 800 W, and LAN and USB interfaces.

The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.

Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.

Enhanced output programming speed up to 7.5x faster to support the fast voltage drops and rises that are required for some of the ISO tests.

ISO preset library includes up to seven waveforms, including the starting profile, reset behavior, motor regen, load dump, etc., that are derived from the ISO. The library allows users to load ISO waveforms without tedious manual output programming and, at the same time, provides them with the flexibility to easily navigate the waveform segments and modify settings with the intuitive embedded UI according to their test case.

The playback simulation feature allows the user to easily import and output complex waveforms with up to 10,000 constant-dwell setpoints. One step beyond just ensuring compliance with ISO, this feature allows you to capture actual power conditions in the real vehicle system where your DUT will operate, from an oscilloscope in CSV format, and then play them back repeatedly in the lab with your E36150 Series.

E-logging feature enables a fast sampling rate up to 1 ms of concurrent voltage and current traces measurements. The sampling rate and resolution of the measurement system for automotive ISO test applications must be adjusted to capture all maximum and minimum values (peaks or bottoms) and to detect interruptions and short circuits during ISO tests unambiguously. The E-logging feature supports this requirement by continuously sending critical measurement data to your PC via LAN or USB interface at a configurable interval (default every 0.1 second), ensuring timely live updates and precise data recording.

The PW9252A PathWave Advanced Power Control and Analysis Software allows you to control your instruments from your PC for advanced analysis and automation. If ordering from distributors, it is mandatory to add the preferred software license to the bundle

Frequently Asked Questions