Demodulate and evaluate error vector measurements of your IEEE 802.11n/ac/ax/be WLAN signals including advanced capabilities such as 8x8 MIMO.

Highlights

  • Perform measurements on the latest IEEE 802.11be, 802.11ax, 802.11ac and 802.11n formats
  • Cover all bandwidth options and modulation formats of BPSK up to 1024QAM (only working with VSA2024 U2 Build 28.60 or above release)
  • Work together with new license 89601QAMC to enable the WLAN demodulation analysis with 4096QAM modulation for 802.11ax/be (only working with VSA2024 Update 2.0 Build 28.60 or above release)
  • Measurement results including EVM, constellation, SIG info, frequency response
  • Support up to 8x8 MIMO and multi-user MIMO of 802.11ax and 802.11be signals
  • Display multiple color-coded result views simultaneously

Extend the Capabilities of Your Product

Want help or have questions?