Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
No Filter available
No Filter available
Automation Software for AR8700T Automotive Radar Transmitter and Conformance Test Solution – ETSI Standards
Automation Software for AR8700T Automotive Radar Transmitter and Conformance Test Solution – ETSI Standards
KS83ST0A
Automation Software for AR8700T Automotive Radar Transmitter and Conformance Test Solution – ETSI Standards
The Keysight KS83ST0A automation platform for automotive radar – transmission and emission tests works with the KS83200A basic package to offer standards-compliant routines for testing and validation of radar transceivers. Its automated routines simplify programming, customization, and testing.
This software works with the AR8700T Automotive Radar Transmitter and Conformance Test Solution and will follow ETS standards EN 301 091,EN 302 264 and EN 302 858. Required software options include 89601200C and 89601BHPC, N7608APPC, KS8400A, and KS83200A.
Our new software application provides the immediate access your team needs to accelerate your radar module testing workflow. The Keysight KS83200A Automation platform for automotive radar is a suite of standards-compliant routines for testing and validation of radar transmitters and receivers. Its automated routines simplify programming, customization and testing, and timely updates keep it current with the latest standards.
The platform also includes calibration routines that account for the instruments and fixtures in each specific test setup. Minimizing loss and increasing accuracy is especially important when working with mmWave instruments and signals: even the slightest variation can cause erroneous go/no-go results.
Automation software for automotive radar testing enables basic features, test sequences, and easy connection and configuration to AR8700x Series of solutions.
Automation software for automotive radar testing enables basic features, test sequences, and easy connection and configuration to AR8700x Series of solutions.
KS83200A
Automation software for automotive radar testing enables basic features, test sequences, and easy connection and configuration to AR8700x Series of solutions.
The Keysight KS83200A Automation platform for automotive radar testing provides immediate access to accelerate your radar module testing workflow. It is a suite of standards-compliant routines for testing and validation of radar transmitters and receivers. Its automated routines simplify programming, customization and testing, and timely updates keep it current with the latest standards.
The platform also includes calibration routines that account for the instruments and fixtures in each specific test setup. Minimizing loss and increasing accuracy is especially important when working with mmWave instruments and signals, as even the slightest variation can cause erroneous go/no-go results.
Receiver and interference test cases and automation software for AR8700R Automotive Radar Receiver Test Solution and AR8700I Automotive Radar Immunity Interference Test Solution
Receiver and interference test cases and automation software for AR8700R Automotive Radar Receiver Test Solution and AR8700I Automotive Radar Immunity Interference Test Solution
KS83RX0A
Receiver and interference test cases and automation software for AR8700R Automotive Radar Receiver Test Solution and AR8700I Automotive Radar Immunity Interference Test Solution
The Keysight KS83RX0A automation platform for automotive radar – receiver and interference tests works with the KS83200A basic package to offer standards-compliant routines for testing and validation of radar receivers. Its automated routines simplify programming, customization, and testing.
This software works with the AR8700R Automotive Radar Receiver Test Solution and AR8700I Automotive Radar Immunity Interference Test Solution. Required software options include 89601B-200, 89601B-BHP, N7608APPC, and KS83200A.
KS8328A PathWave Test Executive for Manufacturing operates on TAP, fast track automated test plan creation to reduce development time and enhance user experience.
KS8328A PathWave Test Executive for Manufacturing operates on TAP, fast track automated test plan creation to reduce development time and enhance user experience.
KS8328A
KS8328A PathWave Test Executive for Manufacturing operates on TAP, fast track automated test plan creation to reduce development time and enhance user experience.
PathWave Test Executive for Manufacturing (PTEM) is a plug-in that enhances the user experience in developing automated test programs using PathWave Test Automation Platform (TAP). With powerful PathWave Test Executive software, we eliminate the need to maintain or develop a test platform by users, especially in a manufacturing environment where a high mix of products exist, the maintenance, enhancement, and control of it could become challenging. Development of a test execution platform should not be a priority for valuable resources, instead optimizing and improving test coverage should be the key area of focus.
Prioritize the benefits
Make comprehensive radar analysis of FMCW signals in time, frequency, and modulation domains.
Make comprehensive radar analysis of FMCW signals in time, frequency, and modulation domains.
89601BHPC
Make comprehensive radar analysis of FMCW signals in time, frequency, and modulation domains.
Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators
Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators
N7608EMBC
Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
KS8400B
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
Complete automotive radar system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Automotive Library and the Ray Tracing Design Kit.
Complete automotive radar system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Automotive Library and the Ray Tracing Design Kit.
W4813B
Complete automotive radar system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Automotive Library and the Ray Tracing Design Kit.
The W4813B System Design, Automotive includes:
System Design (SystemVue) is Keysight's premier RF and baseband system modeling platform. The W4813B System Design, Automotive bundle gives you all the tools you need to design RF and baseband systems for automotive radar applications, from advanced radar models to physics-based scenario modeling. It includes the RF, Comms/DSP, and Phased Array simulators, as well as the Automotive Library, and the Ray Tracing Design Kit. Get started today with the most comprehensive RF model-based engineering flow for automotive applications.
Simulate and verify automotive radar systems with pulse and modulation sources, target and channel models, and automotive signal processing components.
Simulate and verify automotive radar systems with pulse and modulation sources, target and channel models, and automotive signal processing components.
W4525E
Simulate and verify automotive radar systems with pulse and modulation sources, target and channel models, and automotive signal processing components.
The W4525E Automotive Library includes:
The Automotive Radar Library has comprehensive tools for radar waveform generation, signal modulation, antenna modeling, channel simulation and signal processing. Users can simply connect different models to establish the unique automotive radar simulation scenarios. Reference designs, such as multi-targets range and speed measurement and 3D scanning radar using antenna array, offer users much easier starting points to implement their own design ideas into early simulations and prototyping.
Multi-scatter target parameterized simulation models are available in the Automotive Library to coordinate file import to realize and visualize the micro-Doppler effects on the target. This library can import antenna pattern files for ground clutter simulation as well. To accelerate the product development cycle from simulation to pilot and prototyping, the connectivity to test and measurement instruments of the System Design platform enables upload and download the data files from the schematic workspace.
Nemo IoT Meter is a handheld measurement tool for verifying IoT service quality at customer premises. It ensures NB-IoT and LTE-M network coverage and quality.
Nemo IoT Meter is a handheld measurement tool for verifying IoT service quality at customer premises. It ensures NB-IoT and LTE-M network coverage and quality.
NTH50044B
Nemo IoT Meter is a handheld measurement tool for verifying IoT service quality at customer premises. It ensures NB-IoT and LTE-M network coverage and quality.
Nemo IoT Meter is an easy-to-use handheld measurement tool for verifying IoT service quality at customer premises. Nemo IoT Meter can be used in industrial environments to verify coverage and end-to-end connection quality for IoT device installations. Ideal for technicians installing IoT probes and sensors, it runs on a regular Android-based smartphone and is connected through an NB-IoT or LTE-M dongle. With Nemo IoT Meter, you can easily check IoT network coverage and connection, and create an intelligible report of the performed measurements.
Log files are made available in Nemo File Format that allows easy post-processing with Nemo Analyze, Nemo WindCatcher, or third-party post-processing tools.
By performing active field measurements with Keysight’s handheld IoT measurement solutions, installation companies and operators’ technical and sales staff can now validate that networks meet set requirements, reliable IoT services are offered to end customers for their IoT applications, and onsite installations will be successful. Nemo IoT Meter enables network operators and service providers to actively test networks in the field, ensuring the coverage and service quality of networks in mission-critical and consumer-based IoT applications, accelerating installations and speeding time-to-revenue.
The AR8700C Automotive Radar OTA Test Solution provides a measurement environment for radar sensors at E-band millimeter-wave (mmWave) frequencies.
The AR8700C Automotive Radar OTA Test Solution provides a measurement environment for radar sensors at E-band millimeter-wave (mmWave) frequencies.
AR8700C
The AR8700C Automotive Radar OTA Test Solution provides a measurement environment for radar sensors at E-band millimeter-wave (mmWave) frequencies.
The Keysight AR8700C Advanced CATR Chamber solution for automotive radar provides a measurement environment for characterizing functionality, performance, and antenna radiation patterns of radar sensors at E-band millimeter-wave (mmWave) frequencies. Use the AR8701C chamber with Keysight test and measurement equipment in a range of applications including device R&D, design validation, functional verification, and ETSI & FCC conformance test.