Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
MX0025A
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Keysight’s MX0025A InfiniiMax Ultra Series probe amplifier improves usability because you can measure differential, single-ended, and common mode signals with a single probe tip.
When you use a probe to connect your signal to your oscilloscope, it becomes part of the circuit affecting your test. Your probe may be hiding signal details, loading down your signal, or distorting it. InfiniiMax Ultra Series probes have the lowest loading for minimal impact to your circuit. Boost your test margins and gain measurement confidence with their unprecedented accuracy. Ensure your entire measurement system is helping you see the truest representation of your signal.
These probes have the lowest noise and capacitive loading and the lowest loading across more frequencies due to their RC high impedance profile. The InfiniiMax Ultra Series supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. The InfiniiMax Ultra Series has an RC input impedance architecture with the lowest loading and least signal distortion across the widest frequency range.
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope.
Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
AE6941A
The AE6941A Automotive Ethernet Test Fixture provides easy access to automotive Ethernet signals for conformance testing and device characterization.
The AE6941A Automotive Ethernet Electrical Test Fixture provides easy access to automotive Ethernet electrical signals so you can perform conformance testing and device characterization quickly and easily.
You can use this breakout board with the AE6942A, AE6943A, and AE6960A adapters to support the Keysight AE6900T, AE6900R, and AE6900L automotive Ethernet electrical conformance applications to provide fast and accurate design validation and debug of transmit receive and link segment signals.
Features
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
87405B
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
Preamplifiers and System Noise Figure Application Note – This note discusses noise figure basics including applications and characteristics of Keysight’s amplifier technology. Highlighted are Keysight’s 87405C portable preamplifiers that provide an exceptional gain of 25 dB up to 18 GHz and a probe-power bias connection which eliminates the need for an additional DC power supply. Read the Preamplifiers and System Noise Figure Application Note now!
The Keysight 87405B microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 22 dB minimum gain block and over 8 dBm output power, this amplifier offers output power where it is needed: at the test port.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
87415A
87415A microwave system amplifier, 2 to 8 GHz; compact gain block delivering reliable output power at the test port.
The Keysight 87415A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port.
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87302C
87302C hybrid power divider, 0.5 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87302C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
87303C
87303C hybrid power divider, 1 to 26.5 GHz; minimal insertion loss and high port isolation for power splitting.
The Keysight 87303C hybrid power divider is designed for power splitting applications that require minimal insertion loss and high isolation between ports. It has insertion loss between the main line and output port which is 1 to 2 dB less than equivalent resistive power splitters. It is designed for critical signal processing applications; phase and amplitude tracking between the two output ports is controlled and specified.
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
11500A
11500A Type-N(m) to Type-N(m) cable assembly, DC to 6 GHz; delivers low reflection, high repeatability, and durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
11500D
11500D Type-N(m) to Type-N(m) cable, DC to 18 GHz; delivers low reflection, high repeatability, and mechanical durability.
The Keysight 11500B cable assembly is 58 cm (23 in) type-N male to type-N male with a frequency range of DC to 6.0 GHz
11636B power divider, DC to 26.5 GHz; reduces re-reflections with excellent port impedance match for fault location.
11636B power divider, DC to 26.5 GHz; reduces re-reflections with excellent port impedance match for fault location.
11636B
11636B power divider, DC to 26.5 GHz; reduces re-reflections with excellent port impedance match for fault location.
The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636B power divider/combiner is recommended when making wideband comparison measurements with the Keysight 8757 scalar vector network analyzer.
11636A power divider, DC to 18 GHz; reduces re-reflections with excellent port impedance match for fault location.
11636A power divider, DC to 18 GHz; reduces re-reflections with excellent port impedance match for fault location.
11636A
11636A power divider, DC to 18 GHz; reduces re-reflections with excellent port impedance match for fault location.
The Keysight 11636A is a dc to 18 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636A power divider/combiner is recommended when making wideband comparison measurements with a Keysight 8757 scalar vector network analyzer.
909C coaxial termination, DC to 2 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
909C coaxial termination, DC to 2 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
909C
909C coaxial termination, DC to 2 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 909C is a precision, low-reflection dc to 2 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 909C may be ordered with an APC-7, type-N male, or type-N female connector.
85138A coaxial termination, DC to 50 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
85138A coaxial termination, DC to 50 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
85138A
85138A coaxial termination, DC to 50 GHz; terminates 50 ohm systems with precision low-reflection characteristics.
The Keysight 85138A is a precision, low-reflection dc to 50 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard. The Keysight 85138A has a 2.4 mm male connector.