What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
License Server (Version 06.00, 32-bit)
Used in conjunction with the Logic and Protocol Analyzer Software.
For installing the compatible floating license server software package on a computer or 1685x series logic analysis system.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2014-09-17 | 6.00 | For installing the compatible floating license server software package on a computer or 1685x series logic analysis system. |
| Release Date | Version |
|---|---|
| 2014-09-17 | 6.00 |
| Version Description |
|---|
| For installing the compatible floating license server software package on a computer or 1685x series logic analysis system. |
How to Download
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
Licensing
- Does Not Require a License
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows 8.1
- Windows Server 2008
- Windows Server 2008 R2
- Windows Server 2012
- Windows Server 2012 R2
Prerequisites
Supported Instruments
- 1685x series Logic Analyzers and Windows based license
No previous versions available
SHOW MORE