AI compute is the computing infrastructure that performs AI workloads, such as the hardware and high-speed connections needed to train and run target AI models. New Keysight compliance automation software for Pro oscilloscopes and high-performance BERTs helps simplify validation of emerging PCIe 7.0, GDDR7, and UALink standards, accelerating development of reliable AI infrastructure.
Utilize test automation software to quantify bit error rate and verify reliable operation of high-speed interfaces before deployment.
Pair with automation software to enable repeatable margin analysis and compliance validation across compute, memory, and fabric interfaces.
As AI infrastructure scales, PCIe, DDR, UALink, and other high-speed interfaces must move growing volumes of data with less margin for error.
See how rising data rates and more complex compliance requirements are impacting validation, and how automated workflows can deliver clearer signal insight, earlier issue detection, and greater confidence in real-world interoperability.
Join us for a three-part webinar series to explore the technologies driving scale-up of AI compute and learn how to validate them with confidence.
AI infrastructure performance depends on seamless data movement across compute, memory, and accelerator fabrics. Technologies such as PCIe 7.0, DDR6, GDDR7, Ethernet, and UALink are evolving to meet critical bandwidth and latency demands, but they introduce new interoperability requirements.
Learn where these technologies fit within AI compute infrastructure and what it takes to overcome the validation challenges they create.
PCIe® and the PCI Express® are US registered trademarks and/or service marks of PCI-SIG.
What are you looking for?