Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight’s UXM Wireless Test Platforms provide comprehensive signaling test capabilities for the development, validation, and certification of next-generation wireless devices. Supporting technologies such as 5G NR, LTE, RedCap, NTN, cellular IoT, C-V2X, and WLAN, the platforms emulate real-world network conditions in a controlled lab environment. From early chipset and device design through carrier acceptance and manufacturing, UXM platforms enable engineers to perform RF, protocol, functional, and performance testing using a single, highly integrated solution. The Keysight Network Emulation Solutions portfolio supports advanced use cases including standalone and non-standalone 5G deployments, Wi‑Fi coexistence, RedCap validation, and non-terrestrial network testing. With scalable hardware, extensive protocol support, and a common software architecture, UXM platforms help accelerate test execution, improve repeatability, and ensure devices deliver reliable performance across diverse wireless environments.
Validate 5G NR, LTE, RedCap, NTN, WLAN, and IoT devices using a single integrated signaling platform.
Support device development from early design and debugging through certification, acceptance, manufacturing, and repair stages.
Recreate realistic network scenarios to verify RF performance, protocol behavior, mobility, and application functionality.
Increase test efficiency with scalable architectures, broad technology coverage, and repeatable workflows across development teams.
Technology
5G NR, LTE, RedCap, NB-IoT, CAT-M, W-CDMA, GSM, C-V2X, WLAN
Maximum frequency
6 GHz to 15 GHz
Minimum frequency
380 MHz
Maximum bandwidth
800 MHz to 1600 MHz
Maximum aggregated NR bandwidth
100 MHz to 1200 MHz
RF ports
8 total (4 DL+UL, 4 DL only), 8 total (8 DL+UL), 4 total (2 DL, 2 UL)
E7515B
The Keysight E7515B UXM 5G wireless test platform supports 5G New Radio (NR), LTE, and Wi-Fi® test in a single compact unit.
The Keysight E7515B UXM 5G wireless test solution is a highly-integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. Supporting the latest 3GPP Release 15 and beyond plus Wi-Fi® specifications. The E7515B UXM 5G wireless test solution enables you to establish a 5G call with a device under test (DUT) in different 5G New Radio (NR) deployment modes; non-stand-alone (NSA), stand-alone (SA), and frequency bands FR1 and FR2. The solution performs signaling test for device RF characteristics, protocol compliance, and functional key performance indicators. In addition to that, it adds support to extensive Wi-Fi testing capability. Also other signaling formats like LTE, eMTC, and C-V2X signaling.
The highly-integrated design of the E7515B UXM 5G wireless test solution optimizes your lab space with a compact footprint. This solution supports extended test coverage in a single unit, including the following capabilities:
Easily validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
E7515R
Optimized platform for 5G NR RedCap, CIoT testing, and NB-NTN. Built on the same architecture, software and solutions as E7515B, the E7515R supports all the capabilities for Rel-17 RedCap and CIoT testing.
The Keysight E7515R UXM 5G wireless test solution is a reduced capability hardware test platform optimized for 5G RedCap & Cellular Internet of Things (CIoT) Technologies. Supporting the latest 3GPP 5G New Radio (NR) Release 17 (Rel-17), the E7515R UXM 5G wireless test solution enables you to establish a 5G call with a device under test (DUT) and perform RF, protocol, functional and performance tests to ensure standards-compliance and user experience of the device.
Built on the same hardware architecture as the market-leading E7515B UXM 5G wireless test platform, the E7515R supports the entire device development workflow, from early design and development through acceptance and certification testing, manufacturing, and repair. The E7515R uses the same proven software solutions as the E7515B.
This solution provides comprehensive test coverage in a single unit, including the following capabilities:
E7515W
Maximize Wi-Fi 7 performance with a turnkey solution providing RF, throughput, load testing, and cellular / Wi-Fi® interworking of both clients and access points.
The Keysight E7515W UXM wireless connectivity test solution supports next-generation Wi-Fi 7. The platform enables the most advanced Wi-Fi® / cellular coexistence testing and unique testing of fixed wireless access (FWA) devices. Developed by the IEEE as the 802.11be standard, Wi-Fi 7 is the next generation of Wi-Fi wireless communications technology, promising significant performance advancements and improvements over the previous Wi-Fi 6E and Wi-Fi 6 standards.
The UXM wireless connectivity test solution supports client and access point (AP) test setup, interworking testing, functional testing, load testing, and FWA testing from a turnkey, integrated, compact solution.
Built on the same hardware architecture as the Keysight E7515B UXM 5G wireless test platform, the E7515W can perform extensive RF parameterized testing and IEEE conformance with full rate throughput. This solution introduces a unique rate versus range test, enhanced receiver (Rx) sensitivity, and a powerful Wi-Fi 6 / 6E / 7 device under test orthogonal frequency-division multiple access (OFDMA) analysis. The analysis method involves sweeping through every possible resource unit (RU) allocation for a thorough assessment.
The E7515W UXM conducts client device mobility characterization and offers a wide range of metrics such as throughput, packet loss, retransmissions, aggregation, and jitter. The platform supports Wi-Fi cellular interworking like Wi-Fi offload and voice-over Wi-Fi (VoWiFi) calling, running both the cellular and Wi-Fi simultaneously.
The one-box capability for fixed wireless access testing is unique in the industry, wrapping around the device under test with Wi-Fi client simulation on the fronthaul and cellular backhaul. This system can load hundreds of Wi-Fi clients on an access point (AP) for Wi-Fi 6 and 7. The platform offers comprehensive benchmarking and quality of experience (QoE) validation using integrated VeriWave technology.
E7515P
Advanced E7515P UXM 5G wireless test platform adding support for Wi-Fi® now beyond the support of 5G New Radio (NR), and LTE test. All technologies in a single compact unit.
The Keysight E7515P UXM 5G wireless test platform is a highly integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. Supporting the latest 3GPP Release 15, and beyond, the E7515P UXM 5G wireless test platform enables you to establish a 5G call with a device under test (DUT) in different 5G New Radio (NR) deployment modes; non-stand-alone (NSA), stand-alone (SA), and frequency bands FR1 and FR2. It is also supporting Wi-Fi 7 now which enables you to test Wi-Fi clients and access points in multiple scenarios. The solution performs signaling test for device RF characteristics, protocol compliance, and functional key performance indicators. It also supports LTE, eMTC and C-V2X signaling formats.
The highly-integrated design of the E7515P UXM 5G wireless test platform optimizes your lab space with a compact footprint. This platform supports extended test coverage in a single unit, including the following capabilities:
Easily validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Verifying the RF performance of a 5G NR device requires staying updated with the latest standards and protocols. Analyzing the RF behavior of a 5G NR device to optimize its design requires thorough RF testing, which can be time-consuming. Design engineers can expedite this process with built-in tests and automation.
Consider test solutions with the following features to accelerate the testing process:
Introduced in 3GPP Release 17 (R17), a RedCap device is a 5G NR device with reduced capabilities compared to conventional ones, designed to address medium-throughput and latency use cases, such as the Internet of Things (IoT). To ensure connectivity, RedCap devices require testing for specific parameters.
Test engineers need to emulate the network to perform both signaling and non-signaling testing across the RF, protocol, and functional / performance domains. The solution needed to characterize a 5G NR RedCap device must support 3GPP R17 and other cellular Internet of Things (IoT) technologies commonly used in IoT devices, such as Long Term Evolution (LTE) and Narrowband IoT (NB-IoT).
Wi-Fi 7 devices must handle multiple high-bandwidth applications simultaneously, increasing device complexity and generating new testing challenges. Wi-Fi 7 device performance testing requires RF testing with signaling against the Wi-Fi 7 standards to test the device under complex network conditions.
These tests verify that the device can achieve and maintain high data rates in real-world scenarios, handle sophisticated modulations and multi-link operations (MLO), and comply with the standards for signal strength, spectrum usage, and avoid interference with other services.
5G non-terrestrial networks (NTN) require overcoming implementation challenges to ensure physical, protocol, and application layer compatibility, address propagation conditions, and achieve standards compliance and performance benchmarks.
Test engineers can emulate different components of a 5G NTN in their lab using channel and network emulators to measure application-level parameters, such as energy consumption, protocol, RF, throughput, and latency. They can also replicate scenarios and make measurements using automation software.