Official Used
Equipment Store
保护您的仪器- 将 KeysightCare 服务和全新校准服务添加到您的报价中
ID: U06-2524971

Keysight E5081A

ENA-X Series Vector Network Analyzer

ID: U06-2524971
Keysight Used E5081A - Actual Instrument - Image 1
Keysight Used E5081A - Actual Instrument - Image 2
Keysight Used E5081A - Actual Instrument - Image 3
Keysight Used E5081A - Actual Instrument - Image 4
Keysight Used E5081A - Actual Instrument - Image 5
Keysight Used E5081A - Actual Instrument - Image 6
Keysight Used E5081A - Actual Instrument - Image 7
Keysight Used E5081A - Actual Instrument - Image 8
Keysight Used E5081A - Actual Instrument - Image 9
产品实拍图
Keysight Used E5081A - Actual Instrument - Image 1
Keysight Used E5081A - Actual Instrument - Image 2
Keysight Used E5081A - Actual Instrument - Image 3
Keysight Used E5081A - Actual Instrument - Image 4
Keysight Used E5081A - Actual Instrument - Image 5
Keysight Used E5081A - Actual Instrument - Image 6
Keysight Used E5081A - Actual Instrument - Image 7
Keysight Used E5081A - Actual Instrument - Image 8
Keysight Used E5081A - Actual Instrument - Image 9

Keysight E5081A

ENA-X Series Vector Network Analyzer

经过测试可以使用
90天保修
提供 KeysightCare 服务
包含电源线。其他配件以产品图片展示为准。
可以根据要求提供其他软件选项

超低价
节省 70%

CNY 927,252.60

原价 CNY 3,090,842.00

税前价格
设置价格提醒
收藏
仅用于专业和工业用途
免费送货。 从中国发货1周内运送到中国
索取报价
您所在地区目前不支持在线购买。 请点击索取报价完成采购流程。

是德科技原厂二手仪器

Keysight  E5081A CNY 927,252.60

CNY 927,252.60 节省 70%

索取报价


0N1ADD NOISE RECEIVER TO PORT 1, 50 MHZ TO 44 GHZInstalled
0N2ADD NOISE RECEIVER TO PORT 2, 50 MHZ TO 44 GHZInstalled
172ADD GPIB INTERFACEInstalled
175ADD ANALOG INPUT AND OUTPUTInstalled
1E5ADD HIGH STABILITY TIMEBASEInstalled
4N74-PORT WITH 2ND SOURCE, 44 GHZ, UPCONVERTER FOR MODULATION DISTORTION, LIMITEDInstalled

您可以通过索取报价的方式咨询该仪器是否可以定制

安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务

Fresh Calibration*
交付周期延长约4周
CNY 12,825.00
KeysightCare Assured - 1 year
包括是德科技延长保修
CNY 74,256.00
KeysightCare Assured - 2 years
包括是德科技延长保修
CNY 148,512.00
KeysightCare Assured - 3 years
包括是德科技延长保修
CNY 222,768.00
KeysightCare Assured - 5 years
包括是德科技延长保修
CNY 371,280.00

*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。


Multiple Measurements, One Setup

Accelerate 5G and satellite communication component characterization with the Keysight E5081A ENA-X vector network analyzer (VNA). The ENA-X is the only solution that produces fast and accurate EVM measurements on a mid-range network analyzer.

Our spectral correlation technique directly analyzes the modulated input and output signals in the frequency domain on the network analyzer. Current solutions on the market require a network and spectrum analyzer to characterize components fully. With the new ENA-X, you can ensure test accuracy and repeatability with a single test setup using full vector correction at the DUT plane. Avoid manually reconfiguring setups or automating complex switch-based systems — verify device performance faster and with less error potential with the ENA-X network analyzer.

  • Achieve the lowest residual EVM with integrated modulation distortion software.
  • Ensure test accuracy and improve noise figure measurements with wide dynamic range.
  • Perform flexible high-power tests with direct receiver access to integrate booster amplifiers, attenuators, or directional couplers.
  • Address input port mismatch, channel power, and source errors with vector-corrected calibration at the DUT plane.
  • Test faster with modulated distortion and spectrum analysis, noise figure, vector mixer measurements, and more with one instrument.


包含电源线。其他配件以产品图片展示为准。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight E5081A Network Analyzers
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

相似产品

当前仪器

  • 近乎全新
  • 已升级为最新的软件
  • 原厂计量校准报告
  • 全新标配附件
  • 标准三年原厂保修
  • 支持定制选件

了解更多

  • 节省高达90%
  • 精准运行
  • 计量校准
  • 30天保修
  • 不支持定制选件
  • 运往有限国家

了解更多

最多可以选择3台仪器进行对比

取消
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at

其他产品

最多可以选择3台仪器进行对比

取消
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。

定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

Make the Most of Your Equipment

查看全部 Make the Most of Your Equipment

为什么直接从
是德科技购买产品

二手仪器,一等品质

安心保障

原厂保修
最长可达5年
  • 全球覆盖
  • 可控的费用支出
了解详情关于原厂保修
最长可达5年

业界先锋

80 多年来
为创新者赋能
  • 行业佼佼者的选择
  • 30,000+客户信赖
了解详情关于80 多年来
为创新者赋能

近乎全新

最新固件
与精确校准
  • 101项检查清单
  • 最新固件和软件
了解详情关于最新固件
与精确校准

一等品质

包含 KeysightCare
全方位服务
  • 优先响应
  • 可选择校准计划
了解详情关于包含 KeysightCare
全方位服务

支持定制

硬件灵活配置
软件随时升级
  • 满足您的测试需求
  • 可添加硬件/软件选项
了解详情关于硬件灵活配置
软件随时升级

贴心支持

专注于个性化服务
的本地团队
  • 服务覆盖100+国家和地区
  • 可选择语言实时沟通
了解详情关于专注于个性化服务
的本地团队

额外优惠

原厂品质
优惠可达90%
  • +5% 线上优惠
  • +15% 教育优惠
  • 定期优惠

现货供应

海量库存
  • 可满足大批量采购需求
  • 全球范围快速响应
了解详情关于海量库存

常见问题

什么是矢量网络分析仪?

高性能矢量网络分析仪(VNA)用于表征和分析射频和微波设备,如放大器、滤波器、功率分配器/合路器、开关、天线等。VNA为工程师提供精确的设备测量,包括S参数、噪声系数、回波损耗等。

矢量网络分析仪的用途是什么?

矢量网络分析仪是一种激励响应测试设备,通常通过测量组件的频率响应来进行研发、设计验证、故障分析和生产测试。

VNA 是否需要校准?

是的,所有 VNA 都经过校准,以确保获得最高质量的结果。 校准过程包括调整仪器以使用可追溯的精度和相位测量标准消除硬件系统误差。

如何校准矢量网络分析仪?

校准过程可以手动或自动完成,但在大多数情况下,使用手动方法。 常用的校准方法包括基于不同参数的 SOLT 和 TRL,以消除系统误差。 手动校准包括从 VNA 软件中的可用信号列表中选择一个已知的激励信号,然后调整幅度和相位,直到该值与来自已知激励源的值相对应。 网络分析仪应使用参考校准器定期校准,以确保分析仪正确测量。 定期校准保证与国际标准匹配。

VNA 是否具有误差校正功能?

一些 VNA 具有内置误差校正功能,可以补偿各种误差,包括热漂移、时间延迟、源负载不匹配和光路长度变化。

矢量网络分析仪与网络分析仪有什么区别?

矢量网络分析仪测量单端口和双端口设备的振幅和相位特性,如无线元件、微带线和分支结构。

网络分析仪测量双端口和任意数量端口设备的网络参数,如放大器、滤波器等。

矢量网络分析仪与频谱分析仪有什么区别?

矢量网络分析仪使用信号发生器和接收器测量特定频率下的复杂组件规格。

频谱分析仪仅使用接收器测量应用信号的整个频谱的功率。

矢量网络分析仪与示波器有什么区别?

示波器通过将电压波形表示为时间函数来测量外部信号,而矢量网络分析仪同时测量网络响应的振幅和相位监测。

VNA 如何测量 S11?

VNA 通过将激励信号引入被测设备的端口,然后测量反射信号来测量 S11。然后使用该反射发生的频率来计算 S11。

S21参数是什么?

S21 用于测量设备对通过输入端口并在输出端口反射的信号的抑制程度。使用S21参数可以确定从第一个端口转移到下一个端口的功率。

什么是传播和通道建模?

传播和通道建模是一种用于估计无线通信天线性能及其对小区覆盖范围影响的技术。

传播和通道建模中最重要的参数是路径损耗、菲涅耳区、路径衰减和多路径衰落。

什么是史密斯图?

史密斯图是特定类型电路操作的图形表示。它显示了一个放大器或其他系统组件的阻抗、导纳和传导,因为它与频率或电压有关。为了了解史密斯图是如何运作的,了解传输线理论的基本知识很重要。

什么是电压驻波比?

电压驻波比是在空间中某一点接收到的与交流电源引起的电压相关的无功电压的测量值,因此表示天线电源的反射功率。它通常指定为伏特/米(V/m)或毫伏/米(mV/m)。

矢量网络分析仪如何测量相位?

矢量网络分析仪通过将激励信号引入被测设备的端口来测量相位。然后记录相移的程度。当没有施加刺激信号时,使用单独的校准来确定相移程度。

VNA 如何测量幅度?

VNA通过将刺激信号引入设备的端口来测量振幅,然后测量其强度。然后用反射信号的大小来计算振幅。

什么是振幅属性?

幅度属性包括特定频率下的幅度、幅度范围、幅度线性度和幅度比测量值。